Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Industrial Temperature Range of -40°C to +85°C; also available – see ISL6185XXI
  • 2.5V to 5V Operating Range
  • 71mΩ Integrated Power P-channel MOSFET Switches
  • Continuous Current Options for 0.6A, 1.1A, 1.5A and 1.8A
  • Thermally Insensitive 12ms of Current Limiting Prior to Turn-Off
  • Output Discharges with Reverse Current Blocking When Disabled
  • Latch-off or Auto Restart Options
  • 1µA Off-State Supply Current
  • Enable Polarity Options
  • Industry-standard Pin for Pin SOIC, and Smaller DFN Packages Available
  • UL Recognized, File Number: E333469

Description

The ISL6185 USB power controller family provides fully independent overcurrent (OC) fault protection for two or more USB ports. This product family consists of sixteen individual functional product variants and three package options. It is operation rated for a nominal +2. 5V to +5V range and is specified over the full commercial and industrial temperature ranges. Each ISL6185 type incorporates in a single package two 71mΩ P-channel MOSFET power switches for power control. Each features internal current monitoring, accurate current limiting, and current limited delay to turn-off, for system supply protection along with control and communication I/O. The ISL6185 family offers product variants with specified continuous output current levels of 0. 6A, 1. 1A, 1. 5A or 1. 8A; enable active high or low inputs; and latch off or automatic retry after overcurrent turn-off, making these devices well suited for many low-power applications. This family of ICs is offered in an industry-standard SOIC pinout and also in the 70% smaller 3x3 DFN packages providing similar or enhanced performance in the smallest possible package.

Parameters

AttributesValue
Outputs (#)2
Internal / External FETInt
VBIAS (Min) (V)2.5
VBIAS (Max) (V)5.5
Controlled Voltages (V)2.5 - 2.5
Regulation or Latch-Off for OvercurrentCurrent Regulation (0.6A , 1.1A, 1.5A, 1.8A)
Adjustable Gate RampNo
Advanced Fault ProtectionNo
RDS (ON) (Ohms)0.071
ReportingFAULT-bar for OC
System Management: System Resets, Power Indicators, Fault DetectionNo
UV/OV FeatureUV Lockout
Bias Voltage Range (V)2.5 - 5.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Video IP Phone Block Diagram
Video IP Phone
Video IP phone design with Hi-Fi audio, noise cancellation, touch display, and versatile connectivity.

Additional Applications

  • USB 1, 2, 3 Port Power Management
  • Low Power (18W) Electronic Circuit Limiting and Breaker

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL61851BCBZ-TActiveAvailableIn StockRoHS:EN
SOICN1ku | $0.838#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CPHILIPPINES, CHINATAIWAN
ISL61851JCBZ-TActiveAvailableOut of StockRoHS:EN
SOICN1ku | $0.878#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CPHILIPPINES, CHINATAIWAN
ISL61851ACBZObsoleteN/AOut of StockRoHS:EN
SOICN8#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61851ACBZ-TObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61851BCBZLast Time BuyN/AOut of StockRoHS:EN
SOICN1ku | $0.838#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CPHILIPPINES, CHINATAIWAN
ISL61851CCBZObsoleteN/AOut of StockContactSOICN8#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61851CCBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851DCBZObsoleteN/AOut of StockRoHS:EN
SOICN8#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61851DCBZ-TObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61851ECBZObsoleteN/AOut of StockContactSOICN8#Tube1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851ECBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851FCBZObsoleteN/AOut of StockContactSOICN8#Tube1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851FCBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851FCBZ-T7ObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851GCBZObsoleteN/AOut of StockContactSOICN8#Tube1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851GCBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851HCBZObsoleteN/AOut of StockContactSOICN8#Tube1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851HCBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851ICBZObsoleteN/AOut of StockContactSOICN8#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61851ICBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851IIBZObsoleteN/AOut of StockContactSOICN8#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL61851IIBZ-TObsoleteN/AOut of StockContactSOICN8#Reel21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL61851JCBZLast Time BuyN/AOut of StockRoHS:EN
SOICN1ku | $0.878#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CPHILIPPINES, CHINATAIWAN
ISL61851KCBZObsoleteN/AOut of StockContactSOICN8#Tube1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851KCBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61851LCBZObsoleteN/AOut of StockContactSOICN8#Tube21.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61851LCBZ-TObsoleteN/AOut of StockContactSOICN8#Reel1.3mm4.9 x 3.9 x 0.00No0 to +70°C
ISL61852ACRZLast Time BuyN/AIn StockRoHS:EN
DFN1ku | $1.038#Tray20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
ISL61852ACRZ-TLast Time BuyN/AOut of StockRoHS:EN
DFN1ku | $1.038#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
ISL61852BCRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852BCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852CCRZLast Time BuyN/AIn StockRoHS:EN
DFN1ku | $1.298#Tray20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
ISL61852CCRZ-TLast Time BuyN/AIn StockRoHS:EN
DFN1ku | $1.378#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
ISL61852DCRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852DCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852ECRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852ECRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852FCRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852FCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852GCRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852GCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852HCRZObsoleteN/AIn StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852HCRZ-TObsoleteN/AIn StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852ICRZLast Time BuyN/AOut of StockRoHS:EN
DFN1ku | $1.038#Tray20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIATAIWAN
ISL61852ICRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852JCRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852JCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852KCRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852KCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852LCRZObsoleteN/AOut of StockRoHS:EN
DFN8#Tube20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61852LCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN8#Reel20.7mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853ACRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853ACRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853BCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853BCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853CCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853CCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853DCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853DCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853ECRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853ECRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853FCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853FCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853GCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853GCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853HCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853HCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853ICRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853ICRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853JCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853JCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853KCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853KCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853LCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853LCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853MCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853MCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853NCRZObsoleteN/AIn StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853NCRZ-TObsoleteN/AIn StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853OCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853OCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853PCRZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL61853PCRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel20.5mm3.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

REGULUS RZ/V2L & RZ/G2L SMARC System on Module (SoM)

Provides a compact system on module (SoM) solution following the SMARC v2.1 standard. Features high-performance processors with a dedicated Dynamically Reconfigurable Processor for AI (DRP-AI) accelerator to optimize machine learning workloads. Integrates dual-core Arm® Cortex®-A55 and Cortex-M33 processors with a Mali-G31 GPU. Supports extensive connectivity including MIPI camera and display interfaces, Gigabit Ethernet, and wireless communication via Wi-Fi® and Bluetooth® Low Energy (LE). Enables rapid development of Human Machine Interface (HMI) and industrial automation projects.