Features
- 1GHz Arm® Cortex®-M85 core with Helium™ Vector Extensions
- 250MHz Arm Cortex-M33 core
- 0.5/1MB MRAM and 4/8MB Flash
- 2MB SRAM including TCM; 64KB caches
- 176-pin HLQFP & 224, 289, 303-pin BGA packages
- 32-bit high-resolution and ultra-low-power timers
- Renesas Security IP, TrustZone, tamper protection
- Secure boot with immutable storage for first-stage bootloader
- 16-bit ADC, 12-bit DAC, HS comparators
- Gigabit Ethernet, TSN switch, USB2.0 HS/FS, CAN FD interfaces
- SDHI, SPI, I3C/I2C serial interfaces
- 32-bit external memory interface (CS/SDRAM)
- xSPI-compliant Octal SPI with XIP & DOTF
Description
The RA8M2 group features 32-bit general-purpose MCUs that combine 1GHz Arm® Cortex®-M85 with Helium™ Vector Extensions and 250MHz Cortex-M33 cores, delivering over 7300 CoreMark CPU performance to meet demanding application needs. These MCUs are ideal for compute-intensive applications in industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare market segments.
RA8M2 MCUs integrate large on-chip MRAM and SRAM memory, multiple memory interfaces, and a rich peripheral set, enabling efficient system design and lower costs. The MRAM provides non-volatile, high-reliability storage for critical data. Available in packages from 176 to 303 pins with junction temperature up to 125°C, these MCUs enable a wide range of industrial and IoT/consumer applications. Secure Element-like functionality is built-in, with advanced cryptographic security IP, immutable storage, and tamper protection, to ensure data privacy and integrity.
The RA8M2 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M85 |
| Program Memory (KB) | 512, 1024, 5120, 9216 |
| RAM (KB) | 2048 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray) |
| Supply Voltage (V) | 1.62 - 3.6 |
| I/O Ports | 109, 130, 149, 196, 208 |
| DRAM I/F | SDRAM |
| Temp. Range (°C) | Tj = -40 to +105, Tj = -40 to +125, Tj = 0 to +95 |
| Operating Freq (Max) (MHz) | 600, 800, 1000 |
| Ethernet speed | 10M/100M, 10M/100M/1G |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 9, 10 |
| SPI (ch) | 2 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 2 |
| High Resolution Output Timer | Yes |
| PWM Output (pin#) | 28 |
| 32-Bit Timer (ch) | 16 |
| 16-Bit Timer (ch) (#) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 12, 30 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, AES(128/192/256), CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone |
Product Comparison
![]() | ![]() | |
| RA8M2 | RA8D2 | |
| Main CPU | Arm Cortex-M85 | Arm Cortex-M85 |
| Operating Freq (Max) (MHz) | 600, 800, 1000 | 800, 1000 |
| Graphics LCD Controller | No | RGB888 |
| MIPI Interfaces (DSI) (ch) | 0 | 0, 1 |
| MIPI Interfaces (CSI) (ch) | 0 | 0, 1 |
| 2D Drawing Engine | 0 | 1 |
Application Block Diagrams
| Pet Camera Robot Mobile pet camera robot with real-time video, audio, and wireless control. | |
| Smart Glasses Low-power, cost-performance smart glasses design with edge AI, secure OTA, noise cancellation, and wireless charging. |
Additional Applications
- Industrial Applications
- Machine Vision, Robotics
- Smart Home and Building Automation
- Office Automation
- Medical and Healthcare
- Predictive Maintenance
Applied Filters: