Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Development Tools

Simplifying Development with Renesas Tools

Renesas offers a broad portfolio of development tools designed to support engineers across diverse application areas. From intuitive emulators and programming tools to integrated environments like e² studio and CS+, our solutions streamline workflows, enable faster iteration, and scale with your project needs. With plug-in support, model-based development, and flexible licensing, our tools help you move efficiently from concept to deployment.

A promotional image for Renesas365 highlighting its presence at Embedded World 2026, featuring bold branding elements and a technology‑themed background.

Introducing Renesas 365 for RA MCUs

An industry-first unified cloud platform that connects device selection, model based system development, and early feasibility validation for confident design decisions. Starting now with RA MCUs.

Discover Renesas 365
Rectangular badge featuring Renesas' partner program.

Connect with Our Partners

Connect with trusted partners to explore end-to-end solutions—combining Renesas technologies with hardware, software, and design services to reduce integration effort, lower risk, and accelerate time-to-market.

Development Tools List

TitleTypeDescriptionCompany
AI Accelerator: DRP-AISoftware PackageDRP-AI is Renesas' dedicated hardware that provides high performance and low power consumption, and the ability to respond to the rapid evolution of AI.Renesas
AI Navigator: IDE for AI ApplicationsSolution ToolkitThe functions required for the development of embedded systems that use artificial intelligence (AI) have been integrated in AI Navigator, shortening the development periods.Renesas
AP4, AppliletCode GeneratorPeripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)Renesas
API Builder SAIC101Code GeneratorAPI Builder SAIC101 is a coding assistance tool for editing the API for controlling the Smart Analog IC101.Renesas
Applilet EZCode GeneratorYou can develop an application for RL78 like playing puzzle.Renesas
Applilet EZ for HCDCode GeneratorTool that automatically generates LED-lighting sampling software, and writes it to a microcontrollerRenesas
Applilet EZ PLCode GeneratorA programming software that can easily create microcontroller application software like assembling a puzzle, without using programming languages.
Renesas
Applilet EZ PL for RL78Code GeneratorProgramming software that can easily create microcontroller application software like assembling a puzzle, without using programming languagesRenesas
ASCET-DEVELOPEROther HardwareETAS ASCET-DEVELOPER (ASCET 7) is a tool for developing application software for embedded systems using graphical models and textual programming notations.ETAS K.K.
Auto Update UtilityIDE and Coding ToolKeep your Renesas IDE up-to-date via the Internet. (Periodic automatic check for available software updates.)
Renesas
Bluetooth Low Energy Crowdsourced Locationing SolutionsSolution ToolkitRenesas offers Google Find My Device and Apple Find My™ network SDKs, hardware design examples, and support tools for demonstration and application development.Renesas
C Compiler Package for M32C Series [M3T-NC308WA]Compiler/AssemblerC Compiler Package for M32C/80, M16C/80 Series. Comes with the simulator debugger and High-performance Embedded Workshop.
Renesas
C Compiler Package for R32C SeriesCompiler/AssemblerC Compiler Package for R32C/100 Series. Comes with the simulator debugger and High-performance Embedded Workshop.
Renesas
C Compiler Package for RH850 Family [CC-RH]Compiler/AssemblerC Compiler Package for RH850 Family [IDE: CS+, e² studio]
Renesas
C Compiler Package for RL78 Family [CC-RL]Compiler/AssemblerC Compiler Package for RL78 Family [IDE: CS+, e² studio]Renesas
C Compiler Package for the RL78 and 78K FamiliesCompiler/AssemblerC Compiler Package for the RL78 and 78K Families [IDE: CS+]Renesas
C Compiler Package for V850 FamilyCompiler/AssemblerC Compiler Package for V850 Family [IDE: CS+]Renesas
C/C++ Compiler Package for H8SX, H8S, H8 FamilyCompiler/AssemblerC/C++ Compiler package for H8SX, H8S and H8 families. Simulator debugger and High-performance Embedded Workshop included.
Renesas
C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]Compiler/AssemblerC/C++ Compiler Package for M16C/60, M16C/50, M16C/30, M16C/20, M16C/10, M16C/Tiny Series and R8C Family. Comes with the simulator debugger and High-performance Embedded Workshop.
Renesas
C/C++ Compiler Package for M32R Family [M3T-CC32R]Compiler/AssemblerC/C++ Compiler package for M32R Family. Simulator debugger and High-performance Embedded Workshop included.
Renesas
C/C++ Compiler Package for R8C and M16C FamiliesCompiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
Renesas
C/C++ Compiler Package for RX Family [CC-RX]Compiler/AssemblerC/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]Renesas
C/C++ Compiler Package for SuperH FamilyCompiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
Renesas
Co-Simulation Environment for Multi-DevicesSimulatorThis is a multi-device operation simulation environment that integrates a group of simulators such as the R-Car Virtual Platform that are provided for the individual devices to enable coordinated operation.Renesas
Code Flash Libraries (Flash Self Programming Libraries)Self Programming Library (Flash Library)Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family productsRenesas
Code Generator Plug-inCode GeneratorAutomatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]Renesas
Compact EmulatorsEmulatorCompact emulator for 4- to 32-bit MCUs embedded system. Low cost; Bundling cross tools; Rich functions for the actual development.Renesas
Compiler LicensesCompiler/AssemblerSelect the form of license that suits your pattern of development
Renesas
Compiler Maintenance ServiceCompiler/AssemblerCompiler Maintenance Service (Agreement for Maintenance Service for a Specified Compiler Version)
Renesas
Compiler QualificationCompiler/AssemblerCompiler Qualification (Service to Support Functional Safety)
Renesas
Connectivity Production Line ToolProgrammer (Unit/SW)The Connectivity Production Line Tool (PLT) is a flexible platform that helps to increase throughput in volume tests and programming of units centered around Renesas Connectivity ICs.Renesas
CS+IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
Renesas
CS+ Partner OS Aware Debugging Plug-inPlug-in, OS Aware Debugging, Etc.Features for task level debugging of real-time OS applications [Plugin for Renesas IDE CS+] [Support MCU/MPU: RX, RL78]Renesas
Cycle-Accurate Simulator for RH850SimulatorInstruction simulator that can measure times with accuracy close to actual machine of RH850 under PC environment. For a fee. [Support IDE : CS+]
Renesas
DA16200 Wi-Fi AT Command SetIDE and Coding ToolSimple and fast Wi-Fi implementation using a comprehensive suite of AT-Commands for the DA16200 Wi-Fi and DA16600 Wi-Fi/Bluetooth LE combo products.Renesas
DALI Master Controller GUICode GeneratorThe DALI Master Controller GUI controls the RL78/G23 Lighting Communication Master Evaluation Board.Renesas
Data Flash LibrariesSelf Programming Library (Flash Library)Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family productsRenesas
Debug and Trace Tools for Multi-DevicesIDE and Coding ToolThese tools facilitate the analysis and identification of the causes of problems that occur in the software that operates cooperatively on the CPUs of multiple devices.Renesas
Debugging MCU BoardsOther Emulators and OptionsThe debugging MCU board is a board to enable the in-circuit connection of an emulator with the user's system and allows you to use more enhanced debugging functions. The applicable debugging functions vary depending on the MCU type.Renesas
Device File UpdaterIDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
Renesas
DiaSIM™ Simulation ModelsSimulatorDiaSIM simulation models let the user test and validate AC/DC power supply designs prior to prototyping.Renesas
Distributed Processing Software for Multi-DevicesSolution ToolkitThis software maximizes the performance of hardware by distributing the functions of the application to multiple SoCs or CPUs and HWIPs inside the microcontroller.Renesas
DMX512 Master Controller GUICode GeneratorThe DMX512 Master Controller GUI controls an RL78/I1A lighting communication master evaluation board.Renesas
E10A-USBEmulatorOn-chip debugging emulator for SuperH RISC engine, H8SX and H8S Family.Renesas
E10A-USB HS0005KCU01H for H-UDI InterfaceEmulatorE10A-USB emulator not supporting AUD trace function.Renesas
E10A-USB HS0005KCU02H for AUD Trace FunctionEmulatorE10A-USB emulator supporting AUD trace function.Renesas
E10A-USB HS0005KCU14H for Multi-core MCUs of SuperH RISC engineEmulatorE10A-USB emulator for the SuperH RISC engine Family of multi-core MCUs supporting the synchronizing debugging function.Renesas
E10T-USBEmulatorOn-Chip Debugging Emulator for H8/3048B (H8/3048BF, H8/3048BVF) and H8/3029 (H8/3029F)Renesas
E2 Emulator (With Programming Function)Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RE, RX, RL78, RH850, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]Renesas
E2 emulator [RTE0T00020KCE00000R]EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]Renesas