Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850 Generation 1 Network Mainboard offers additional communication interfaces compared to the RH850 Generation 1 Base Mainboard. The modular RH850 Evaluation System, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Adaptation headers to connect the MCU piggyback boards
  • 12V power supply connection
    • 2 DC/DC Regulators (configurable for 1.25V, 3.3V, 5.0V)
    • DC power jack (ID=2.1mm, center positive) as well as 4mm banana jacks (1x red, 1x black)
  • 4x signal LEDs (active high)
  • 3x push buttons, 2x analog input potentiometers
  • TFT Touch Display Interface (Arduino Standard)
  • Breadboard area
  • Communication interfaces:
    • 8x CAN(-FD) ports
    • 16x LIN ports
    • 1x FlexRay port (with two channels)
    • 1x Ethernet port (selectable either for BroadR-Reach® or RJ45)
    • 2x UART/RS232 ports

Applications

Type Title Date
Manual - Development Tools PDF 1.83 MB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-X1X-MB-T2-V1ActiveOut of StockN/ANo3A991.a.28471.50.0150
Y-RH850-X1X-MB-T2-V1-JPActiveOut of StockN/ANo3A991.a.28471.50.0150

Support Communities

  1. Y-RH850-X1X-MB-T2-V1-JP

    Hello Team,I am trying to up Y-RH850-X1X-MB-T2-V1-JP RH850-Evaluation Platform Main Board. Along with RH850-Evaluation Platform Main Board, I am having E1 emulator.help me by answering below questions-1. Can I use E1 Emulator to flash the code on Evaluation Board ...

    Mar 21, 2022
  2. RE Hardware design guide

    Hello there,    1, Please provide us the reference manual of the below mentioned MCUs with the electrical characteristics, which is not available in the reference manual. 2, Is there any Hardware design guide / EVM kit available to procure?  3, Please confirm these parts are still in production, we could ...

    May 29, 2023
  3. Request CAN driver sample code for RH850 (R7F701692)

    ... use with the following start kit for development. 1)RH850/F1x64pin PiggyBack board  Part no : Y-RH850-F1X-064PIN-PB-T1-V1  2)RH850/X1xNetwork MainBoard Part no : Y-RH850-X1X-MB-T2-V1 (without LCD)   CanI have CAN driver sample code for RH850 (R7F701692)?   Best Regards Phyo

    Jan 15, 2019
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.