Skip to main content
Renesas Electronics Corporation

Overview

The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with an SSOP/TSSOP package for user applications. It is included in select SSC Evaluation Kits and can be ordered separately.

Features

  • SSC Test Board

Sample & Buy

SSCTESTBDV1P0

Obsolete

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

SSC Mass Calibration Board

SSC-MCB Active
Support simultaneous configuration and calibration of multiple sensor signal conditioners. Designed to scale evaluation workflows for production‑oriented testing.
SSC Mass Calibration System Power Switch Board

SSC Mass Calibration System Power Switch Board

SSC-MCS-PSB Preview

The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC) ICs (DUTs). It enables switching a power supply for the DUTs of up to 40VDC. It is ordered separately.

SSC Replacement Board

SSC-SRB Active
Simulate variable sensor signals during early development and calibration. Enables dry‑run evaluation while sensor hardware is still in development.

ZSC31010 Evaluation Kit

ZSC31010KIT Active
Support configuration, calibration, and evaluation of ZSC31010 sensor signal conditioners. Modular hardware simplifies prototyping and early sensor integration.

ZSC31014 Evaluation Kit

ZSC31014KIT Active
Evaluate and calibrate ZSC31014 sensor signal conditioners using a modular development platform. Designed to accelerate sensor integration.
Recommended Documents:

ZSC31015 Evaluation Kit

ZSC31015KIT Active
Enable configuration, calibration, and evaluation of ZSC31015 sensor signal conditioners. Modular setup supports rapid prototyping.

ZSC31050 Evaluation Kit

ZSC31050KIT Active
Support configuration and evaluation of ZSC31050 sensor signal conditioners. Modular hardware accelerates sensor validation workflows.
Recommended Documents:

ZSC31150 Evaluation Kit

ZSC31150KIT Active
Evaluate and calibrate ZSC31150 sensor signal conditioners using a modular development platform.
Recommended Documents:

Evaluation Kit for ZSSC3122 and ZSSC3123

Enable evaluation and calibration of capacitive sensor signal conditioners. Supports rapid prototyping of sensing applications.

Evaluation Kit for ZSSC313x

ZSSC313xKIT Active

The ZSSC313xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC313x IC socketed on the ZSSC313x SSC Evaluation Board via the... Read More

ZSSC3170 Evaluation Kit

ZSSC3170KIT Active
Evaluate and calibrate ZSSC3170 sensor signal conditioner designs using a modular kit and PC-based software. Supports rapid setup using either a connected sensor or simulated signals for early development.
Recommended Documents: