Overview
The ZSSC313xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC313x IC socketed on the ZSSC313x SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.
The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board for facilitating user prototypes.
For further information and support for the SSC Communication Board, visit the SSC-CB product page.
Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.
Features
- ZSSC313X Evaluation Board
- SSC Communication Board
- SSC Sensor Replacement Board
- SSC Test Board
- 3 samples each of ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138
- USB Cable
Products in the Design



Sample & Buy
ZSSC313XKITV1P1
ActiveAdd-on Hardware
SSC Communication Board
SSC Replacement Board
Mass Calibration System for ZSSC313x
The ZSSC313x Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC313x Sensor Signal Conditioner (SSC) ICs, including the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138. The user's PC can communicate via the SSC Communication... Read More
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.