Skip to main content
Renesas Electronics Corporation

Description

The ZSSC3015KIT Evaluation Kit, also known as the ZACwireTM SSC Modular Evaluation Kit, provides the hardware needed for configuration, calibration and evaluation of the ZSSC3015 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC3015 IC socketed on the ZSSC3015 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSSC3015 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 5 ZSSC3015 samples
  • USB Cable

Applications

Type Title Date
Manual - Development Tools PDF 1.09 MB
Application Note
Log in to Download PDF 667 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 1.47 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZSSC3015BOARDV1P0SObsoleteOut of StockN/A
ZSSC3015KITV1P1ObsoleteOut of StockN/A