Skip to main content
Renesas Electronics Corporation

Overview

The ZSC31015 evaluation kit, also known as the ZACwire™ SSC modular evaluation kit, provides the hardware required for the configuration, calibration, and evaluation of the ZSC31015 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSC31015 IC mounted on the ZSC31015 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer. The kit also includes a small unpopulated test board to facilitate user prototyping and hardware development.

The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.

The evaluation kit software is available online as a free download.

Kit Contents

  • ZSC31015 evaluation board
  • SSC communication board
  • SSC sensor replacement board
  • SSC test board
  • ZSC31015 IC samples (5 pcs.)
  • USB cable

Features

  • Supports configuration, calibration, and evaluation of the ZSC31015 SSC
  • USB connectivity between the PC and the evaluation hardware
  • Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
  • Supports dry-run calibration without a physical sensor
  • Unpopulated test board for rapid prototyping and hardware development
  • Modular kit design for flexible evaluation setups

Products in the Design

Sample & Buy

ZSC31015KIT - Evaluation Kit (Top View)

ZSC31015KITV1P1

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

SSC Replacement Board

SSC-SRB Active
Simulate variable sensor signals during early development and calibration. Enables dry‑run evaluation while sensor hardware is still in development.

ZSC31015 Mass Calibration System

ZSC31015-MCS Active
Support parallel calibration and evaluation of multiple ZSC31015 sensor signal conditioners. Designed for efficient scaling of validation workflows.

Videos & Training

Support

Support Communities

  1. ZSC31050

    Hello! I have some questions about ZSC31050. Firstly, I hope you can provide me with the DLL files of ZSC31050 to suppor me design. Secondly, I had brought the ZSC31050 SSC Evaluation Kit form taobao. But when I choose IIC--COMM--BOARD, there are some mistakes happen: 1. It seems ...

    Aug 26, 2024