Skip to main content
Renesas Electronics Corporation

Overview

The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with a 24-pin or 32-pin QFN package for user applications. It is included in select SSC Evaluation Kits and can be ordered separately.

Features

  • SSC Test Board for 24 and 32 Pin QFN Packages

Sample & Buy

SSCTESTBDQFN24V1P0

Obsolete

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

SSC Mass Calibration Board

SSC-MCB Active
Support simultaneous configuration and calibration of multiple sensor signal conditioners. Designed to scale evaluation workflows for production‑oriented testing.
SSC Mass Calibration System Power Switch Board

SSC Mass Calibration System Power Switch Board

SSC-MCS-PSB Preview

The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC) ICs (DUTs). It enables switching a power supply for the DUTs of up to 40VDC. It is ordered separately.

SSC Replacement Board

SSC-SRB Active
Simulate variable sensor signals during early development and calibration. Enables dry‑run evaluation while sensor hardware is still in development.