Overview
The ZSC31010 evaluation kit, also known as the ZACwire™ SSC modular evaluation kit, provides the hardware required for the configuration, calibration, and evaluation of the ZSC31010 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSC31010 IC mounted on the ZSC31010 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer. The kit also includes a small unpopulated test board to facilitate user prototyping and hardware development.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- ZSC31010 evaluation board
- SSC communication board
- SSC sensor replacement board
- SSC test board
- ZSC31010 IC samples (5 pcs.)
- USB cable
Features
- Supports configuration, calibration, and evaluation of the ZSC31010 SSC
- USB connectivity between the PC and the evaluation hardware
- Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
- Supports dry-run calibration without a physical sensor
- Unpopulated test board for rapid prototyping and hardware development
- Modular kit design for flexible evaluation setups
Sample & Buy
ZSC31010KITV2P1
ActiveAdd-on Hardware
SSC Communication Board
SSC Replacement Board
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.