Skip to main content
Renesas Electronics Corporation

Overview

The ZSC31014 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSC31014 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSC31014 IC mounted on the ZSC31014 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer. As an alternative, a sensor replacement circuit integrated on the evaluation board can be selected using onboard jumpers. The kit also includes a small unpopulated test board to facilitate user prototyping and hardware development.

The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.

The evaluation kit software is available online as a free download.

Kit Contents

  • ZSC31014 evaluation board
  • SSC communication board
  • SSC sensor replacement board
  • SSC test board
  • ZSC31014 IC samples (5 pcs.)
  • USB cable

Features

  • Supports configuration, calibration, and evaluation of the ZSC31014 SSC
  • USB connectivity between the PC and the evaluation hardware
  • Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
  • Supports dry-run calibration without a physical sensor
  • Unpopulated test board for rapid prototyping and hardware development
  • Modular design supports flexible evaluation and development setups

Products in the Design

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

SSC Replacement Board

SSC-SRB Active
Simulate variable sensor signals during early development and calibration. Enables dry‑run evaluation while sensor hardware is still in development.