Skip to main content
Renesas Electronics Corporation

Description

The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC) ICs (DUTs). It enables switching a power supply for the DUTs of up to 40VDC. It is ordered separately.

Features

  • SSC Mass Calibration System Power Switch Board

Applications

Type Title Date
Technical Update PDF 468 KB
Technical Brief
Log in to Download PDF 401 KB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZMDIMCSPOWSWBDV1P1PreviewOut of Stock1u | $22.22Available
ZMDIMCSPOWSWBDV1P0ObsoleteOut of StockN/A