Skip to main content
Renesas Electronics Corporation

Overview

The ZSC31150 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSC31150 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSC31150 IC mounted on the ZSC31150 SSC evaluation board through the SSC communication board via a USB connection. The evaluation board can be connected either to a user's sensor or to the SSC sensor replacement board (SRB). The SRB serves as a substitute for an actual sensor and can be used for initial calibration or dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer. The kit also includes a small unpopulated test board to facilitate user prototyping and hardware development.

The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.

The evaluation kit software is available online as a free download.

Kit Contents

  • ZSC31150 evaluation board
  • SSC communication board
  • SSC sensor replacement board
  • SSC test board
  • ZSC31150 samples, SSOP14 package (5 pcs.)
  • USB cable

Features

  • Supports configuration, calibration, and evaluation of the ZSC31150 SSC
  • USB connectivity between the PC and the evaluation hardware
  • Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
  • Supports dry-run calibration without a physical sensor
  • Unpopulated test board for rapid prototyping and hardware development
  • Modular design allows reuse of kit components across compatible SSC evaluation platforms

Products in the Design

Sample & Buy

Applied Filters:

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

SSC Replacement Board

SSC-SRB Active
Simulate variable sensor signals during early development and calibration. Enables dry‑run evaluation while sensor hardware is still in development.

ZSC31150 Mass Calibration System

ZSC31150-MCS Active
Facilitate simultaneous calibration and evaluation of multiple ZSC31150 devices. Scalable architecture supports production environments.

Videos & Training

Support

Support Communities

  1. Evaluation Kit for ZSC31150: Problem with communication (SSC_Board not found)

    Hello, Currently I am trying to use a newly purchased ZSC31150KIT with a ZSC31150 connected to it via OWI. Unfortunately, I always get the error message “SSC_Board not found” when I try to establish communication via OWI. I am also unable to switch on the “KS5V” sensor supply on ...

    Apr 16, 2025