Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple sensor signal conditioner (SSC) ICs (DUTs). It enables communication via the SSC Communication Board with multiple DUTs mounted on either the user's modules or on Mass Calibration Reference Boards. Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. It can be ordered separately after ordering the complete SSC Mass Calibration System.

Features

  • SSC Mass Calibration Board

Applications

Type Title Date
Manual - Development Tools PDF 1.79 MB
Manual - Development Tools
Log in to Download PDF 587 KB
Manual - Development Tools PDF 1.03 MB
Manual - Development Tools PDF 2.56 MB
4 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
SSCMASSCALIBDV2P1ActiveIn Stock1u | $228.53Available

Support Communities

  1. ZSC31050, Software Design for Mass Production

    HiTeam, Is there any owi description, how cominucation is setup and how register may be wrote. How the coefficients are calculated. I want to calibrate device on my own software using  SSC Comm Board V4.1 and SSC Mass Calibration Board MCB V2.1 Best Regards

    Feb 27, 2025