Overview
Description
The ZSSC3154 mass calibration system (MCS) provides the hardware required for the simultaneous configuration, calibration, and evaluation of multiple ZSSC3154 sensor signal conditioner (SSC) ICs. A user's PC communicates with multiple ZSSC3154 devices under test (DUTs) through the SSC communication board. The DUTs can be mounted either on user modules or on ZSSC3154 mass calibration reference boards connected through the mass calibration board (MCB). Each MCB supports up to 24 DUTs, and the system can operate with up to 8 MCBs, enabling simultaneous connection of up to 192 DUTs.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- 4 SSC mass calibration boards (MCBs)
- SSC communication board
- 4 ZSSC3154 mass calibration reference boards with one mounted ZSSC3154 sample each
- SSC flat-cable kit (30m of 10-wire flat cable and 100 connectors)
- USB cable
Features
- Supports simultaneous configuration, calibration, and evaluation of multiple ZSSC3154 SSCs
- Each mass calibration board (MCB) supports up to 24 devices under test (DUTs)
- Supports up to 8 MCBs for calibration of up to 192 DUTs in a single system
- SSC communication board provides PC-based control and communication
- USB connectivity between the PC and the mass calibration system
- Software tools support efficient multi-device calibration workflows
Applications
Design & Development
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.