Skip to main content
Renesas Electronics Corporation

Overview

The ZSSC313x Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC313x Sensor Signal Conditioner (SSC) ICs, including the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138. The user's PC can communicate via the SSC Communication Board with multiple ZSSC313x ICs (DUTs) mounted on either the user's modules or ZSSC313x Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Additional boards can be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • 4 Mass Calibration Boards
  • SSC Communication Board
  • 4 ZSSC313x Mass Calibration Reference Boards with 1 sample ZSSC313x mounted
  • USB Cable
  • SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors

Products in the Design

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Communication Board

SSC-CB Active
Enable communication between a PC and sensor signal conditioner devices during evaluation and calibration. Designed to integrate seamlessly with modular SSC evaluation systems.

SSC Mass Calibration Board

SSC-MCB Active
Support simultaneous configuration and calibration of multiple sensor signal conditioners. Designed to scale evaluation workflows for production‑oriented testing.

Evaluation Kit for ZSSC313x

ZSSC313xKIT Active

The ZSSC313xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC313x IC socketed on the ZSSC313x SSC Evaluation Board via the... Read More

SSC Flat Cable for Mass Calibration System

Build custom-length cables to connect DUT modules in SSC mass calibration setups. Supports flexible, repeatable lab or production connections without redesigning hardware.