Skip to main content
Renesas Electronics Corporation

Description

The ZSC31010 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31010 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31010 ICs (DUTs) mounted on either the user's modules or ZSC31010 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Additional boards can be ordered separately. There is also an optional SSC Mass Calibration System Power Switch Board for providing a DUT power supply of up to 40VDC, which can be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • 4 Mass Calibration Boards
  • SSC Communication Board
  • 4 ZSC31010 Mass Calibration Reference Boards with 1 sample ZSC31010 mounted
  • USB Cable
  • SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors

Applications

Type Title Date
Manual - Development Tools PDF 1.03 MB
Application Note PDF 284 KB
Application Note
Log in to Download PDF 336 KB
Application Note
Log in to Download PDF 667 KB
Other
Log in to Download XLS 41 KB
5 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSC31010MCREFBV1P0ActiveOut of Stock1u | $21.83Available
ZSC31010MCSV1P1ActiveOut of Stock1u | $3674.7Available

Support Communities

  1. About the ZSC31010 Mass Calibration System Product Name

    Hi Renesas Please tell me the official product name of the attached ZSC31010 Mass Calibration System.I understand it to be "ZSC31010MCSV1P1," but is that correct?

    Feb 17, 2026