Skip to main content
Renesas Electronics Corporation

Description

The RL78/G24 DC/DC LED Control Evaluation Board allows evaluation of DC/DC converter control and various communication standards, using the RL78/G24, which has the highest processing performance among the RL78 family MCUs and enhanced analog features for power control.

The board supports PMBus/SMBus, DALI-2, DMX512, and infrared communication protocols. Dimming evaluation by DALI-2, DMX512, and infrared data communication protocols is available using the RL78/G23 Lighting Communication Master Evaluation Board and GUI.

Features

  • 16-bit microcontroller RL78/G24 (64-pin, 128KB ROM, 12KB RAM)
  • Supports DC/DC converter control and communication functions
  • Constant current control of LEDs using PWM output 16-bit timer KBn (n=0, 1, 2) for power supply Constant current control
  • Supports 5 types of communication interfaces
    DALI-2, DMX512, SMBus/PMBus, infrared, 3ch analog volume
  • Incorporates on-board debugging function
  • Compatible with various RL78 development environments

Applications

Type Title Date
Manual - Development Tools PDF 1.85 MB 日本語
Tool News - Release PDF 434 KB 日本語
Application Note PDF 2.21 MB 日本語
This application note describes the LED control library using the Flexible Application Accelerator (FAA) (hereinafter referred to as the LED control library). The FAA is built into the RL78/G24 microcontroller and operates as a processor independent of the CPU.
Tool News - Release PDF 220 KB 日本語
Release Note PDF 1.46 MB 日本語
Application Note PDF 2.51 MB 日本語
This application note describes a sample application for DALI (Digital Addressable Lighting Interface) communication using RL78/G24 microcontroller.
Tool News - Release PDF 356 KB 日本語
Release Note PDF 1.08 MB 日本語
Flyer PDF 400 KB 日本語 , 简体中文
Application Note PDF 730 KB 日本語
AI-generated Summary: Burst dimming control uses timers KB3 and RD2 to modulate LED brightness by gating PWM outputs. Timer KB3 generates PWM signals on TKBO00 and TKBO01 pins, which are gated by timer RD2 outputs (TRDIOB1 and TRDIOC1). The duty cycle of RD2 adjusts based on analog input voltages at P22/ANI2 and P147/ANI18, controlling the PWM output period and thus LED brightness. This method enables precise LED dimming by synchronizing PWM signals and gating functions. The sample code runs on RL78/G24 devices with specified clock and voltage conditions, supported by development environments like CS+, e2 studio, and IAR.
Application Note PDF 719 KB 日本語
AI-generated Summary: The document explains how to implement over-current protection using the forced output stop function of the RL78/G24 timer KB3. It details controlling LED brightness via PWM output and detecting over-current conditions through a comparator and current sensing resistor. When over-current is detected, the timer output switches to a high-impedance state to protect the circuit without CPU intervention. The system automatically cancels the forced stop once the condition clears. It includes hardware configuration, software setup, and sample code for practical implementation, supported by evaluation boards and development environments.
Tool News - Release PDF 270 KB 日本語
Release Note PDF 299 KB 日本語
Application Note PDF 1.13 MB 日本語
AI-generated Summary: PMBus communication sample software demonstrates master and slave functionalities using the PMBus Master and Slave modules SIS on the RL78/G24 microcontroller. It supports PMBus Specification Rev. 1.4 and SMBus Specification 3.2. The sample runs on the RL78/G24 DC/DC LED Control Evaluation Board, where the master controls LED dimming on the slave board via PMBus commands. The software includes communication formats, command specifications, and application operations such as LED dimming, reading output values, control signals, and write protection. Development environments supported include Renesas CS+ and IAR Embedded Workbench. The document also details hardware setup, software configuration, and operation check conditions.
Schematic PDF 364 KB
Application Note PDF 426 KB 日本語
AI-generated Summary: The simulation model enables verification of LED lighting control using the RL78/G24 microcontroller on a PC. It simulates constant current and dimming control functions of the LED system, replicating software and hardware operations including PWM output and AD conversion. The model supports efficient development by allowing parameter adjustments before using actual devices. Installation requires MATLAB Runtime and runs on Windows 10/11. The package includes executable files, static and dynamic parameter templates, and documentation.
Other PDF 187 KB
Technical Update PDF 775 KB 日本語
Application Note PDF 609 KB 日本語
AI-generated Summary: The RL78/G24 microcontroller controls high-brightness LEDs with independent 3-channel constant current and dimming via DALI communication. It uses PI control for current feedback and supports up to six LED channels with PWM dimming through 16-bit timers, eliminating external ICs and reducing costs. The microcontroller includes power factor correction, overcurrent and overvoltage protection, and supports DALI and DMX512 communication standards. The system integrates volume control, IR remote reception, and full LED control on a single chip, demonstrated on the RL78/G24 DC/DC LED control evaluation board. Included PCB design files are BOM, schematics, and Gerber files.
19 items

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
RL78 Smart Configurator
RL78 Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
Simulator for e² studio of RL78 Family
Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
Simulator Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 Emulator (With Programming Function)
On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RE, RX, RL78, RH850, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
Programmer (Unit/SW) Renesas
E2 Emulator Lite (With Programming Function)
On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer] [Support MCU/MPU and devices: RX, RL78, RISC-V MCU, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
12 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RL|V1.12.01]
Log in to Download ZIP 30.95 MB 日本語
Application: Building Automation, Power Adapters & Chargers
Compiler: CC-RL, ICCRL78 Function: Application Example IDE: CS+ for CC, IAR EWRL78
This application note describes a sample application for DALI (Digital Addressable Lighting Interface) communication using RL78/G24 microcontroller.
Sample Code
Log in to Download ZIP 7.84 MB 日本語 Function: Application Example
Sample Code
Log in to Download ZIP 7.83 MB 日本語 Function: Application Example
Sample Code
Log in to Download ZIP 24.97 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, ICCRL78 Function: Communication Interface IDE: CS+ for CC, e2 studio, IAR EWRL78
Sample Code
Log in to Download ZIP 3.13 MB
Application: Consumer Electronics, Industrial, Renewable Energy & Grid
Function: System
5 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7RLG240P00000BJActiveIn Stock1u | $482.35N/A

News & Blog Posts
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.