Skip to main content
Renesas Electronics Corporation

Description

This solution is a combination of the ultra-small and low-power consumption 32-bit RA2E1 MCU and the ZSSC3240 sensor signal conditioner (SCC) kit. It realizes pressure measurement and signal processing through IO-Link communication.

Features

  • 32-bit MCU RA2E1 48MHz with Arm® Cortex®-M23 board supports ultra-small size and low-power consumption, contributing to BOM cost reduction and system miniaturization.
  • ZSSC3240 achieves high accuracy of sensor correction with up to 24-bit A/D converter resolution.
  • Check device information, monitor measurement data, and perform parameter setting from the IO-Link tool on the user’s PC through IO-Link master. Enables the user to control LED ON/OFF based on measurement data to easily evaluate the benefits of IO-Link communication.
  • Contains IO-Link stack developed by TMG, which can be suitable for initial evaluation.
  • Photocoupler, power supply ICs, IO-Link PHY, and other peripheral components are also available from Renesas.

Applications

IO-Link Sensors Block Diagram
IO-Link Sensors
This system enables smart sensor control via IO-Link communication.
Type Title Date
Flyer PDF 239 KB 日本語
Application Note PDF 9.38 MB 日本語
AI-generated Summary: The document explains how to implement IO-Link communication using RA2E1 microcontroller and related hardware such as the EK-RA2E1 board, IA Sensor Network Connector Board, and ZSSC3240 Evaluation Board. It details the system configuration involving IO-Link master and device components, software tools including the IO-Link Device Tool V5.1, and the development environment. The content covers hardware setup, communication protocols, sample application flow, project execution, and device parameter management. It also includes instructions for modifying ZSSC settings and using USB-serial conversion for communication.
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 10.32 MB 日本語
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
RA2E1-IO-LINK-PRESSURE-SENSORActiveOut of StockN/A