Skip to main content
Renesas Electronics Corporation

Description

The MCK-RA6T2 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the RA6T2 right away.

This product has two versions: Version 1 (P/N: RTK0EMA270S00020BJ) and Version 2 (P/N: RTK0EMA270S00021BJ).

  • MCB-RA6T2 Version 1 supports only single power factor correction (PFC) control for the high voltage inverter board, while Version 2 supports single PFC control and interleaved PFC control.
  • MCK-RA6T2 Version 1 (includes MCB-RA6T2 Version 1) will be discontinued. Please consider using the successor product, MCK-RA6T2 Version 2 (includes MCB-RA6T2 Version 2).

Please note that Version 1 and Version 2 are not sample code compatible. Therefore, sample code is provided for both Version 1 and Version 2. The supported boards are listed in the application notes included with the sample code. Please be sure to use the sample code corresponding to the board version.

Features

  • Equipped with the RA6T2 as the motor control MCU
  • Inverter board for 3-phase brushless DC (BLDC) motor (48V/10A rating)
  • On-board debugger for flash programming of RA6T2
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports high-voltage inverter board
  • Supports the motor control development support tool "Renesas Motor Workbench"
  • Motor control evaluation and debugging can be performed safely with the communication board isolating the PC and the CPU board electrically
  • Supports Hall sensors, encoders, and inductive position sensors

Applications

Type Title Date
Quick Start Guide PDF 1.91 MB 日本語
To connect the MCK-RA6T2 board, power it on, and operate the switches, follow the procedure described in this guide. It also outlines the steps for executing the program pre-installed on the CPU board and explains how to write a new program. By following these instructions, users can easily drive motors using this product.
Manual - Development Tools PDF 1.91 MB 日本語
MCK-RA6T2 is a motor control evaluation kit. It supports brushless DC motors with 1, 2, or 3-shunt current sensing and includes an overcurrent protection function. The kit is compatible with the Motor Control Development Support Tool (Renesas Motor Workbench). This manual provides essential information for using the board, including specifications and jumper settings, as well as software design details such as function descriptions and pin assignment information for interface connectors.
Application Note PDF 3.85 MB
Learn how Renesas MCU security is built around integrated security engines. The RA family includes various types, which can be identified in each MCU’s hardware manual. These engines operate in two modes: Compatibility and Protected. This application note defines both and outlines their use cases.
Tool News - Release PDF 358 KB 日本語
Application Note PDF 641 KB
The MCK-RA6T2 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the MCK-RA6T2 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Application Note PDF 5.07 MB 日本語
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Application Note PDF 2.97 MB
Describes the operation of the Analog-to-Digital Converter (ADC) on the RA6T2, with a focus on the conversion methods that enable 16-bit depth resolution. This application note provides a background on oversampling techniques to increase A/D resolution, then dives into the specifics of the oversampling features built into the ADC on the RA6T2, covers the key configurations for capturing data in 16-bit depth mode, and details the important functions for ensuring proper operation.
Tool News - Release PDF 150 KB 日本語
This is a Tool News announcing the revision of QE for Motor V1.5.1, Development Assistance Tool for Motor Applications. QE for Motor is a development support tool that supports the development of embedded systems for motors that can be tuned and analyzed in conjunction with Renesas Motor Workbench, in addition to configuring the motor middleware and related drivers of Renesas microcontrollers. The main revision upgrades is support for MCK-RA6T2 Version 2.
Application Note PDF 4.69 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with 120-degree conducting method using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.67 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with 120-degree conducting method based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.97 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.36 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with sensorless vector control and 1-shunt current detection based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 4.84 MB 日本語
Describes the sample program to drive two permanent magnetic synchronous motors with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using encoder based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using inductive sensor based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Tool News - Release PDF 596 KB 日本語
Application Note PDF 900 KB
AI-generated Summary: Digital filters modify input signals by enhancing or attenuating specific frequency components. Infinite Impulse Response (IIR) filters use feedback to achieve filtering with fewer computations and shorter delays compared to Finite Impulse Response (FIR) filters. IIR filters are often implemented as cascaded biquad sections to maintain stability and achieve sharper frequency roll-offs. Various analog filter designs such as Butterworth, Chebyshev I & II, and Elliptical influence IIR filter characteristics. MATLAB tools assist in designing and extracting coefficients for these filters. The document details configuring and operating the IIR Filter Accelerator on the RA6T2 MCU to implement digital filtering efficiently.
Application Note PDF 441 KB
PCB Design Files ZIP 3.31 MB
Tool News - Release PDF 333 KB 日本語
Application Note PDF 1.75 MB 日本語
AI-generated Summary: The document explains inertia estimation and return origin functions integrated into vector control software for permanent magnet synchronous motors (PMSM) using RA6T1/RA6T2 microcontrollers. It covers hardware configurations with encoder or induction sensors, software development environments, and detailed control methods. The system supports motor control via PWM, A/D converters, and sensor inputs, enabling precise servo operations. It includes API functions for inertia estimation and origin return, and guides on using Renesas Motor Workbench for project import, debugging, and tuning. Hardware diagrams illustrate connections for encoder and induction sensor setups. The software targets RA6T1 and RA6T2 MCUs with specific inverter boards and motor models.
Flyer PDF 293 KB
Application Note PDF 7.70 MB 日本語
AI-generated Summary: QE for Motor streamlines motor control software development by providing an integrated workflow for configuration, tuning, and analysis. It supports RA6T2 and RX26T MCU groups with flexible motor control kits and automates settings for Renesas Motor Workbench, enabling efficient motor middleware and driver configuration via GUI. The environment requires Windows 10/11, e2 studio IDE, GNU Arm toolchain, and specific Renesas software versions. Sample programs for sensorless vector control of permanent magnet synchronous motors are included. Reference manuals cover hardware and software tools to facilitate development and validation.
Flyer PDF 412 KB
Tool News - Release PDF 913 KB 日本語
Application Note PDF 2.68 MB 日本語
AI-generated Summary: The document explains software implementation for hall sensor and sensorless vector control of dual permanent magnet synchronous motors using the RA6T2 microcontroller. It details hardware and software configurations, including inverter boards, motor modules, peripheral functions, and interrupt priorities. The system supports motor start/stop, rotor angle and speed estimation, modulation, and protection functions. It also introduces the Renesas Motor Workbench development tool for motor control analysis and debugging. The software uses algorithms from a referenced sensorless vector control application note. Hardware includes RA6T2 CPU cards, inverter circuits, and MOONS’ motors. The document provides comprehensive guidance for flexible dual motor control development.
Application Note PDF 2.46 MB 日本語
AI-generated Summary: Vector control software drives permanent magnetic synchronous motors (PMSM) with hall sensors using the RA6T2 microcontroller and Renesas Motor Workbench. It implements a 1-shunt current detection method and supports motor start/stop, rotor angle estimation, modulation, and system protection. Hardware includes RA6T2 MCU, inverter, and MOONS’ R42BLD30L3 motor. Jumper pin modifications are required for system setup. The software development environment uses e2studio, FSP, and GCC ARM Embedded toolchain. The package includes hardware configuration, software modules, interrupt handling, and detailed control flowcharts.
Application Note PDF 926 KB 日本語
AI-generated Summary: This document explains how to utilize IIRFA and TFU accelerators to reduce processing time in motor control applications. It compares sample codes using these accelerators against conventional C code implementations. The software includes filter processing with notch and low-pass filters for IIRFA and dq conversion for TFU. It covers development environments, project and program structures, measurement procedures, and peripheral functions related to RA family microcontrollers. The document also details hardware and software setup, measurement execution, and result verification.
Tool News - Release PDF 176 KB 日本語
White Paper PDF 1.32 MB 日本語
Modern motor control systems require MCUs to handle complex algorithms, system communication, and control, balancing real-time motor tasks with non-real-time system processes. Developers face challenges like early market launch and cost reduction. This document explores solutions using the RA6T2 MCU to address these demands, enabling efficient, cost-effective, and competitive motor control system development.
31 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
QE for Motor: Development Assistance Tool for Motor Applications
The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 3.94 MB
Learn how Renesas MCU security revolves around integrated security engines. There are different types of security engines across the RA MCU. Users can find the specific engine used in a particular MCU from its hardware user’s manual. The security engines can operate in two different modes, called Compatibility Mode and Protected Mode. The application note “Renesas Security Engine Operational Modes” explains the definition of the two modes and their use cases.
Sample Code
[Software=RA FSP],[Board=MCK-RA6T2]
Log in to Download ZIP 8.61 MB IDE: e2 studio/GCC/AC6, IAR, Keil MDK
The MCK-RA6T2 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the MCK-RA6T2 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=CC-RX|V3.07.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 28.37 MB 日本語 Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: CS+ for CC, e2 studio
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Sample Code
[Software=RA FSP]
Log in to Download ZIP 2.51 MB Compiler: ARMCC IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.39 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with 120-degree conducting method using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.29 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with 120-degree conducting method based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.16 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive two permanent magnetic synchronous motors with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 25.67 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 16.49 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with sensorless vector control and 1-shunt current detection based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 27.21 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using encoder based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 26.70 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using inductive sensor based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 26.06 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
Log in to Download ZIP 907 KB
Sample Code
[Software=RA Flexible Software Package|v4.4.0],[Toolchains=GNU Arm Embedded|v10.3.1.20210824]
Log in to Download ZIP 29.21 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v4.4.0],[Toolchains=GNU Arm Embedded|10.3.1.20210824]
Log in to Download ZIP 6.17 MB 日本語
Application: Consumer Electronics, Industrial, Motor Drives
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v4.4.0],[Toolchains=GNU Arm Embedded|10.3.1.20210824]
Log in to Download ZIP 5.77 MB 日本語
Application: Consumer Electronics, Industrial, Motor Drives
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Sample Code
[Software=RA Flexible Software Package|v4.4.0],[Toolchains=GNU Arm Embedded|v10.3.1.20210824]
Log in to Download ZIP 6.61 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
17 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EMA270S00021BJActiveIn Stock1u | $529.41N/A
RTK0EMA270S00020BJObsoleteOut of Stock1u | $529.41N/A

Partners

MathWorks Logo
The MathWorks, Inc.

MathWorks® is the leading developer of mathematical computing software. MATLAB®, the language of engineers and scientists, is a programming environment for algorithm development, data analysis, visualization, and numerical computation. Simulink® is a block diagram environment for simulation and model‑based design (MBD) of multidomain and embedded engineering systems. Engineers and scientists worldwide rely on these products to accelerate the pace of discovery, innovation, and development across automotive, aerospace, communications, electronics, industrial automation, and other industries.

Learn more about our MathWorks Embedded Coder Support Package for Renesas RA MCUs

Support Communities

  1. MCK-RA6T2 MOTOR RPM

    Hi I am using MCK-RA6T2 kit. The motor come along with the kit is capable to run a maximum RPM of 5500(Rated Speed is 4000, Max rated speed is 5500). But the maximum RPM found by the QE for motor tuner application is 2400. Is there any specific ...

    Jan 15, 2026
  2. AI on MCK-RA6T2

    Hi  As of some project needs i want create an edge-AI on MCK-RA6T2. I am new to edge-AI. So could you please explain how to do it with e2 studio and reality AI plugging on e2studio. 1) i have an embedded AI model. i need to run ...

    Feb 4, 2026
  3. MCK-RA6T2 Motor Controller

    Hi all, I am using the MCK-RA6T2 kit with FSP and e2 Studio for controlling a BLDC motor. I would like to find out how I can control the motor through the Motor Current Controller module rather than through Motor Sensorless Vector Control module. I want to achieve full ...

    May 26, 2022
View All Results from Support Communities (21)

Knowledge Base

  1. RA6T2: How to use the GPT Complementary PWM mode

    ... becomes High in down count compare match.   Step 1: Create a Renesas RA C/C++ Flat Project with the No RTOS selection based on MCK-RA6T2. Once the project is created, open the FSP Configuration perspective. From the toolbar of e2studio, select File > New > RA C/C++ Project ...

    Jan 7, 2024