Ultra-Low-Power Wi-Fi + Bluetooth Low Energy Combo Pmod Board
The US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi + Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power...
Heat pumps offer the most energy-efficient and environmentally friendly approach to providing heating and cooling in various applications. They extract heat from sources such as air, water, or ground to raise the temperature of water or air for domestic heating or sanitary hot water. Utilizing the energy transfer process based on the Carnot cycle (similar to a reversed refrigerator), heat pumps can achieve an electric energy efficiency of up to 400%.
This system combines a comprehensive high-power synchronous/BLDC motor design for driving air-to-water heat pump fan and compressor motors. It also integrates a robust and versatile energy management control unit with eAI processing power, offering various options for wireless connectivity, HMI, and environmental sensors. These features enable smart control and predictive maintenance capabilities.
System Benefits:
Select a block to discover products for your design
Skip interactive block diagramThe US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi + Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power...
|
High-Power 10.5kW Motor Control |