Skip to main content
Renesas Electronics Corporation

High-Power 10.5kW Motor Control

Overview

Description

This design demonstrates a complete high-power synchronous/BLDC motor control system, supporting up to 10.5kW of power from 3-phase Y-connected power mains. It features a high-performance Arm® Cortex®-M33 MCU that manages motor control and power factor correction (PFC) regulation within an isolated environment. The system uses optocoupled IGBT drivers and can support high-voltage IGBT half bridges. The MCU is controlled via an isolated RS-485 connection to an external control unit, with an option for a CAN interface.

System Benefits:

  • Complete system with single-line control, scalable to eAI features for predictive maintenance.
  • Efficient motor and power supply PFC controls managed by a single MCU.
  • Flexible control unit connection options via RS-485 or CAN interface.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4EU188EU188EU1883-Ph Mains3-Ph Mains3-Ph MainsIsolated Amplifier-1Isolated AmplifierIsolated AmplifierIGBT Driver-1IGBT DriverIGBT DriverRS-485 TRXRS-485 TRXRS-485 TRXHot Side PowerHot Side Power3-Ph PSU+PFC3-Ph PSU+PFC3-PhPSU+PFCConnector ArrowGroundSheet.43Sheet.44ResistorResistor.46Resistor.47Resistor.48Sheet.70Sheet.71Sheet.72Sheet.73Sheet.75Sheet.77Sheet.78Connector 1.158Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Connector 1.158.87Sheet.88Connector 1.89Sheet.90Sheet.97Sheet.94Sheet.95Sheet.96Sheet.98Sheet.99Sheet.100Sheet.101Gate DriverGate DriveGate DriveVOUT MonitorVOUT_MonitorVOUT_MonitorISENSE MonitorISENSE_MonitorISENSE_MonitorVAC/IN MonitorVAC_IN_MonitorVAC_IN_Monitor 2222Sheet.108 8888Sheet.113GNDGNDGNDVCCVCCVCCSheet.116Connector 1.158.117IsolationIsolationIsolationSheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Connector 1.158.131Connector 1.158.132Connector 1.158.133Connector 1.158.134Connector 1.158.135Connector 1.158.136Sheet.138Sheet.139Sheet.140Sheet.142Sheet.143Sheet.144Sheet.145Connector 1.158.146Connector 1.158.147Ground.148Sheet.149Sheet.1509V9V9V IsolationIsolationIsolation560V DC560V DC560V DC9V/800mA9V/800mA9V/800mA5V/8W5V/8W5V/8WIsolated Amplifier-2Isolated Amplifier x4Isolated Amplifier x4Sheet.155Sheet.160Sheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.161Sheet.162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167IGBT Driver-2IGBT Driver x6IGBT Driver x6Sheet.118IGBTIGBT x6IGBT x6MotorSheet.169Sheet.170MMFlybackFlybackFlybackAC/DC BuckAC/DC BuckAC/DC BuckMCUMCUMCUMCUPWMPWMPWMADCADCADCSCISCISCI PWMPWMPWM ADCADCADCConnector Line Isolation .174IsolationIsolationSheet.175 Isolation .176IsolationIsolationConnector double arrow
Exiting Interactive Block Diagram

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?