Overview
Description
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP) board. It supports RZ/V2H standard software packages and enables easy implementation of software development tasks such as low power consumption AI inference and video streaming. Additionally, this evaluation kit supports optional functions like the image signal processor (ISP), 3D graphics engine (GE3D), and Trusted Secure IP.
Features
- Device: RZ/V2H R9A09G057H48GBG
- Arm® Cortex®-A55 x4, Arm Cortex-M33 x1, Arm Cortex-R8 x2
- AI Accelerator DRP-AI3
- Dynamically reconfigurable processor (DRP)
- BGA, 19mm x 19mm, 1368-pin, 0.5mm pitch
- RZ/V2H Secure Evaluation Board (CPU Board):
- PMIC: RAA215300
- Clock generator: 5L35023B
- Main memory: LPDDR4X 8GB × 2
- xSPI Flash memory: 64MB
- External memory: Micro SD × 2
- High-speed interface:
- Gigabit Ethernet × 2 ports
- USB 3.2 Gen2 × 2ch (Host only)
- USB 2.0 × 2ch (On-the-Go (OTG) x 1ch, Host x 1ch)
- PCIe® Gen3 × 1ch (4 lanes max)
- MIPI® CSI-2® × 4ch
- MIPI DSI® × 1ch
- GPIO: 86 pins
- RZ/V2H-EVK Expansion Board (EXP Board):
- HDMI® Tx × 1
- Audio AUX connector × 1ch
- Audio MIC connector × 1ch
- Audio HP connector × 1ch
- Pmod™ × 4
- Box Content:
- RZ/V2H Secure Evaluation Board
- RZ/V2H-EVK Expansion Board
- FFC
- Heat sink with fan
- USB cable (type micro B – type A)
Note: AC adapter is not included. A standard USB Power Delivery adapter and a cable supporting a 100W power supply should be used with the platform.
Applications
Design & Development
Videos & Training
This video demonstrates the RZ/V2H evaluation kit, designed to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP) board, supporting standard software packages for the RZ/V2H.
Additional Videos
News & Blog Posts
Blog Post Dec 8, 2025 |
Partners
e-con Systems
e-CAM22_CURZH is a camera module with MIPI-CSI2 interface prepared for RZ/V2H-EVK. It has a 2M-pixel CMOS image sensor and built-in ISP and can be directly connected to the RZ/V2H-EVK without a conversion board. The necessary software and documentation for using this module are provided by e-con Systems.
Csm Solution Co., Ltd.
The V2H IMX415 Board is an evaluation sensor board prepared for the RZ/V2H-EVK. It has a SONY IMX415 (4K-resolution) CMOS image sensor and can be directly connected to the RZ/V2H-EVK. The necessary software and documentation for using this board are provided by Renesas Electronics under contract with the customer. Please contact our distributor or sales before purchasing this board.
Zephyr Project
The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/V2H Evaluation Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.
Support
Support Communities
- RZ/V2H EVK Ver 1 SDHI0 Power Cycle
Hi all, Platform: Renesas RZ/V2H EVK Ver.1 Cards: UHS-I (switches to 1.8 V in Linux). Background / symptom After booting Linux, the SD card negotiates 1.8 V. On a soft reset back to U-Boot, the host reverts to 3.3 V while the ...
Sep 22, 2025 - Cannot enable HDMI on RZ/V2H EVK
... /renesas-rz.github.io/rzv_ai_sdk/3.00/getting_started_v2h.html) and I downloaded the pre-built image for RZ/V2H EVK and I have used bmp-tool to write it on my sd card. sudo bmaptool copy --bmap core-image-weston-rzv2h ...
May 9, 2024 - Something is confused about microSD card preparation for Setup RZ/V2L EVK and Setup RZ/V2H EVK
... eSDbootloader. I see that for RZ/V2L EVK we have details step1 about microSD card formating. But I do not see this step for RZ/V2H EVK.It means that for RZ/V2H EVK, we do not need step of microSD card formating? Is that right? If ...
Jan 10, 2025
Knowledge Base
- RZ/V2H EVK - How to boot up from eMMC
Last Updated: 12/20/2024 Question:RZ/V2H EVK - How to boot up from eMMC ? Answer: Hardware : RZ/V2H EVKSoftware : AI SDK ver 5.00 (Release note) Steps to boot up from eMMC : Adjust the DIP switch on the CPU board to SCI download mode ...
Dec 20, 2024 - RZ Family: Precautions for using the RTC Function with the RZ/V2H EVK
Last Updated: 11/14/2025 The user is trying to use the RTC function with the RZ/V2H EVK.Question When executing command: hwclock --show Following error occurs: select() to /dev/rtc0 to wait for clock tick timed out What is the proper method for ...
Nov 14, 2025 - RZ Family: How to Boot from xSPI on the RZ/V2H EVK
... article explains the steps to set up and boot the RZ/V2H EVK in xSPI mode. Question How to Boot from xSPI on the RZ/V2H EVK? Answer This section explains how to boot from xSPI on RZ/V2H EVK.Following instructions assumes that you have completed ...
Nov 26, 2025