Skip to main content
Renesas Electronics Corporation

Description

The SmartBond™ DA14682 is one of the world's first single-chip solutions for smart home, industrial and wearable devices that meets the enhanced security standards. These highly integrated System-on-Chip (SoC) devices support Bluetooth® 5 and include a range of dedicated features to ensure cutting-edge security for both consumers and developers.

As part of our SmartBond range, the SoC offers industry-leading performance from the lowest power consumption and smallest footprint. Its flexible architecture ensures plenty of processing capacity when you need it while saving power when you don't. It also allows the device to manage multi-sensor arrays and enables always-on sensing.

The device offers extensive memory capacity. The DA14682 includes 8Mbits of onboard Flash, making it ideal for applications with tight space constraints. And, the device allows users to benefit from Over-the-Air (OTA) updates. Built‑in security and IPv6 support ensure reliable, future‑ready connectivity. An ultra‑efficient, highly compact design minimizes power consumption, Bill of Materials (BOM) cost, and system size.

To further simplify development, our SmartSnippets™ software and versatile hardware development kits help users optimize their software for power consumption.

Parameters

AttributesValue
Wireless StandardBLE 5.0 Core specification
Proprietary 2G4 protocolNo
CPUM0
Flash Memory (KB)1024
ROM (KB)128
Memory Size (OTP) (KB)64
RAM (KB)128
GPIOs (#)31
Vcc (V)1.7-4.75
Integrated DCDCSIMO Buck DC-DC converter
Integrated Battery ChargerYes, 400mA USB charger
External Rails and Load Capacity3.3V @ 100mA, 1.4V @ 20mA, 1.2V @ 50mA, 1.8V @ 75mA
Tx Current (mA)3.4
Rx current (mA)3.1
Output Power Range (dBm)0 - 0
Sensitivity (dBm) (dBm)-94
Clock Rate (MHz)96
Flexible System ClockYes
Execute from FLASHYes
Hardware Crypto EngineYes
QSPI Interface (#)0
SPI (#)2
I2C (#)2
UART (#)2
ADC10-bit x 8-ch
USB Ports (#)1
LE Data Length ExtensionsSupported
2MbpsNot Supported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingNot Supported
Periodic AdvertisingNot Supported
AoANot Supported
AoDNot Supported
GATT CachingNot Supported
Bluetooth® MeshOn request
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
AQFN6 x 6 x 0.8600.55

Application Block Diagrams

Smart HVAC control with integrated slave actuator block diagram showing MCU-based control of compressor and fan motors, pressure and flow sensing, wireless connectivity, capacitive-touch user interface, and isolated communication between control and actuator boards.
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing.
Smart HVAC master actuator block diagram featuring MCU-based BLDC fan motor control, hall sensor feedback, capacitive-touch and LCD interfaces, wireless connectivity, and flow sensor monitoring.
Smart HVAC Master Actuator
Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy.

Additional Applications

  • Wearables
  • Smart home
  • Cloud connected applications
  • Industrial
  • Human interface devices
  • Virtual reality remotes
  • Banking

Applied Filters: