Skip to main content
Renesas Electronics Corporation

Overview

The DA14683 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14683 AQFN60 daughterboard, and gives you access to all of the package’s general-purpose input-outputs (GPIOs). With the RF connector on the daughterboard, you can perform the RF measurements. The kit's on-board Segger chip gives you complete debugging capability. In addition, the dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™ Studio, to profile and fine-tune the power consumption of your application to get the most out of the DA14683's advantages.

Features

  • Highly integrated DA1468x SoC supported
  • DA1468x System on Chip (SoCs) can be accessed over UART and/or JTAG with no additional external hardware
  • Access to all GPIOs provided from the chip reset push button
  • General-purpose LED and push button
  • White LED connected to dedicated PWM pin (LED1 pin)
  • Current monitoring circuit associated with appropriate software on PC
  • Powered from either USB2(DBG) connector or Li-Po battery
  • JTAG and UART interface over USB2 (DBG) connector for development purposes
  • Option for Coin-Cell battery on the daughterboard (non-rechargeable, no current monitored)
  • Dedicated USB (USB1-CHG) connector for charging a Li-Po battery
  • DA1468x different package easily replaceable by replacing the daughterboard
  • QSPI flash on daughterboard
  • 2.4GHz printed inverted-F antenna on the daughterboard
  • RF mechanical switch for conducted RF measurements on the daughterboard
  • Breakout headers with clearly marked signals
  • 16MHz system and 32.768KHz low-power crystals on the daughterboard
  • Fixed 3.0V/1.8V and a variable (1.9V to 4.3V) low-dropout regulator (LDO) power options

Products in the Design

DA14682
SmartBond Bluetooth Low Energy 5.0 SoC with Enhanced Security and Flash

Sample & Buy

DA14683 Development Kit – Pro

DA14683-00A9DEVKT-P

Active
MOQ:1
SPQ:1
Pb (Lead) Free:Yes
Carrier Type:Box
Assembly Location:GERMANY
1u | $117.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond™ DA14683 Bluetooth Low Energy 5.0 Development Kit Pro - AQFN60 Daughterboard

Extends the DA14683 Development Kit Pro with an AQFN60 daughterboard for RF measurements and power profiling. Designed for advanced Bluetooth Low Energy application development.

Support

Support Communities

  1. I can't get any data from SPI read function with DA14683-00A9DEVKT-P

    Hi I have  problem about SPI read function, DA14683 communicate with other chip with SPI interface, and I use SPI  function to write command to this chip successful but read data from this chip unsuccessfully, i can't get any reading data.  I make sure SPI signal transfer normally by ...

    Mar 26, 2021
  2. DA14683 Power Supply

    Hi, We have built boards based on DA14683 chip. The boards are yet to be programmed. I see that there is no voltage seen on "VDD1V8P" rail on some boards, on a very few boards it is about 2.6V and on most of the boards, it is 1.8V ...

    Aug 21, 2019
  3. SPI timing problem

    Hi I have  problem about SPI timing on DA14683-00A9DEVKT-P, please refer to pic of appendix, i use SPI  function to write command to other chip and it works, but the timing between CS falling and first SCLK are too long, please tell me how to shorten this period ...

    Mar 29, 2021
View All Results from Support Communities (7)