| CAD Model: | View CAD Model |
| Pkg. Type: | AQFN |
| Pkg. Code: | |
| Lead Count (#): | 60 |
| Pkg. Dimensions (mm): | 6 x 6 x 0.8 |
| Pitch (mm): | 0.55 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | 3A991.a.2 |
| HTS (US) | 8542.31.0070 |
| RoHS (DA14682-00F08A92) | Download |
| Lead Count (#) | 60 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| 2Mbps | Not Supported |
| ADC | 10-bit x 8-ch |
| AoA | Not Supported |
| AoD | Not Supported |
| Application | Rechargeable devices, Charging cases, USB-to-BLE dongles |
| Bluetooth® Mesh | On request |
| CPU | M0 |
| Clock Rate (MHz) | 96 |
| Execute from FLASH | Yes |
| Extended Advertising | Not Supported |
| External Rails and Load Capacity | 3.3V @ 100mA, 1.4V @ 20mA, 1.2V @ 50mA, 1.8V @ 75mA |
| Flash Memory (KB) | 1024 |
| Flexible System Clock | Yes |
| GATT Caching | Not Supported |
| GPIOs (#) | 31 |
| Hardware Crypto Engine | Yes |
| I2C (#) | 2 |
| Integrated Battery Charger | Yes, 400mA USB charger |
| Integrated DCDC | SIMO Buck DC-DC converter |
| LE Coded PHY (Long Range) | Not Supported |
| LE Data Length Extensions | Supported |
| MCU/MPU | M0 |
| MOQ | 4000 |
| Memory Size (OTP) (KB) | 64 |
| Operating Freq (Max) (MHz) | 96 |
| Output Power Range (dBm) | 0 - 0 |
| Periodic Advertising | Not Supported |
| Pitch (mm) | 0.55 |
| Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
| Pkg. Type | AQFN |
| Price (USD) | $8.66 |
| Proprietary 2G4 protocol | No |
| QSPI Interface (#) | 0 |
| Qty. per Reel (#) | 4000 |
| RAM (KB) | 128 |
| ROM (KB) | 128 |
| Recommended for new Designs | Yes |
| Rx current (mA) | 3.1 |
| SPI (#) | 2 |
| Sensitivity (dBm) (dBm) | -94 |
| Tx Current (mA) | 3.4 |
| UART (#) | 2 |
| USB Ports (#) | 1 |
| Vcc (V) | 1.7-4.75 |
| Wireless Standard | BLE 5.0 Core specification |
The SmartBond™ DA14682 is one of the world's first single-chip solutions for smart home, industrial and wearable devices that meets the enhanced security standards. These highly integrated System-on-Chip (SoC) devices support Bluetooth® 5 and include a range of dedicated features to ensure cutting-edge security for both consumers and developers.
As part of our SmartBond range, the SoC offers industry-leading performance from the lowest power consumption and smallest footprint. Its flexible architecture ensures plenty of processing capacity when you need it while saving power when you don't. It also allows the device to manage multi-sensor arrays and enables always-on sensing.
The device offers extensive memory capacity. The DA14682 includes 8Mbits of onboard Flash, making it ideal for applications with tight space constraints. And, the device allows users to benefit from Over-the-Air (OTA) updates. Built‑in security and IPv6 support ensure reliable, future‑ready connectivity. An ultra‑efficient, highly compact design minimizes power consumption, Bill of Materials (BOM) cost, and system size.
To further simplify development, our SmartSnippets™ software and versatile hardware development kits help users optimize their software for power consumption.