Design & Development
Videos & Training
This video demonstrates how to run the RZ/V2L AI applications demo on the RZV2L evaluation board kit.
Related Resources
Additional Videos
News & Blog Posts
Blog Post Dec 8, 2025 |
Overview
Description
The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera Module (MIPI CSI). The carrier board can be commonly used with RZ/G2L, RZ/G2LC, RZ/G2UL, and RZ/V2L modules (SOM) prepared according to the SMARC v2.1 standard. This allows you to experience seamless and flexible evaluation between these devices.
Features
- Device: RZ/V2L
- Cortex-A55 Dual, Cortex-M33
- BGA551pin, 15mmSq body, 0.5mm pitch
- Module Board Function
- DDR4 SDRAM: 2GB × 1pc
- QSPI flash memory: 512Mb × 1pc
- eMMC memory: 64GB × 1pc
- The microSD card slot is implemented and used as an eSD for boot.
- 5-output clock oscillator 5P35023 implemented
- PMIC power supply RAA215300 implemented
- Carrier Board Function
- The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
- The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
- The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
- The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
- The audio codec is mounted as standard for advance development of audio system. The audio jack is implemented for connection to audio interface.
- The CAN connector is implemented for connection to CAN-Bus interface.
- The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
- The microSD card slot and two sockets for PMOD are implemented as an interface for RZ/V2L peripheral functions.
- For power supply, a mounted USB Type-C receptacle supports the USB PD standard.
- MIPI Camera Module
- MIPI Camera Module (MIPI CSI) is included. Image recognition processing can be used with images input with MIPI camera.
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.