Skip to main content
Renesas Electronics Corporation

Description

The RZ/V2L Evaluation Board Kit consists of a module board (SOM) and a carrier board that can easily start evaluation of the RZ/V2L. It also includes the MIPI Camera Module (MIPI CSI). The carrier board can be commonly used with RZ/G2L, RZ/G2LC, RZ/G2UL, and RZ/V2L modules (SOM) prepared according to the SMARC v2.1 standard. This allows you to experience seamless and flexible evaluation between these devices.

Features

  • Device: RZ/V2L
    • Cortex-A55 Dual, Cortex-M33
    • BGA551pin, 15mmSq body, 0.5mm pitch
  • Module Board Function
    • DDR4 SDRAM: 2GB × 1pc
    • QSPI flash memory: 512Mb × 1pc
    • eMMC memory: 64GB × 1pc
    • The microSD card slot is implemented and used as an eSD for boot.
    • 5-output clock oscillator “5P35023” implemented
    • PMIC power supply “RAA215300” implemented
  • Carrier Board Function
    • The FFC/FPC connector is mounted as standard for connection to high-speed serial interface for camera module.
    • The Micro-HDMI connector via DSI/HDMI conversion module is mounted as standard for connection to high-speed serial interface for digital video module.
    • The Micro-AB receptacle (ch0: USB2.0 OTG) and A receptacle (ch1: USB2.0 Host) are respectively mounted as standard for connection to USB interface.
    • The RJ45 connector is mounted as standard for software development and evaluation using Ethernet.
    • The audio codec is mounted as standard for advance development of audio system. The audio jack is implemented for connection to audio interface.
    • The CAN connector is implemented for connection to CAN-Bus interface.
    • The Micro-AB receptacles are implemented for connection to asynchronous serial port interface.
    • The microSD card slot and two sockets for PMOD are implemented as an interface for RZ/V2L peripheral functions.
    • For power supply, a mounted USB Type-C receptacle supports the USB PD standard.
  • MIPI Camera Module
    • MIPI Camera Module (MIPI CSI) is included. Image recognition processing can be used with images input with MIPI camera.

Applications

Type Title Date
Manual - Development Tools PDF 2.20 MB
The RZ/G2L Evaluation Board Kit is a reference platform designed for evaluating the RZ/G2L MPU. It consists of a module board and a carrier board, with the module board compliant with the SMARC v2.1 standard. This manual provides a comprehensive functional description of the RZ/G2L SMARC module board.
Manual - Development Tools PDF 3.51 MB
Application Note PDF 356 KB
Introduces practical example projects for the RZV2L-EVK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZV2L-EVK kit.
PCB Design Files
Log in to Download ZIP 14.13 MB
Application Note PDF 275 KB
Available camera modules with MIPI CSI-2 interfaces support RZ/V2L, RZ/V2M, and RZ/V2H platforms. Modules come from partners such as TechNexion, e-con Systems, Shikino High-Tech, and ArduCam, featuring various sensors with pixel resolutions ranging from 1MP to 13MP and shutter types including global and rolling shutters. Necessary software and documentation are provided by the respective camera module makers, who guarantee module operation. Modules support YUV and RGB raw formats, and some serve as reference designs for ISP evaluation. Users must contact camera makers for operational support.
Guide PDF 2.26 MB
The RZ/V2L Linux Start-up Guide provides step-by-step instructions to set up and run Linux on the RZ/V2L MPU. It explains environment preparation, toolchain installation, board connection, boot procedures, and basic operations, helping developers quickly evaluate the RZ/V2L’s AI accelerator features and begin application development.
PCB Design Files
Log in to Download ZIP 39.07 MB
7 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
RZ/V series AI Apps & AI SDK (GitHub)
The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
Software Package Renesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software Package Renesas
Renesas AI Model Deployer for Vision AI
The Renesas AI Model Deployer is an intuitive graphical user interface (GUI) tool integrated with NVIDIA’s powerful TAO Toolkit.
Solution Toolkit Renesas
RZ Smart Power Controller
A web‑based smart I/O power controller that simplifies relay management with flexible, intuitive software.
Software Package Renesas
RUHMI Framework
Accelerate AI application development with a comprehensive platform featuring heterogenous compiler with software frameworks.
Solution Toolkit Renesas
RZ Flexible Software Package (FSP)
The RZ FSP is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs using the Renesas RZ family of Arm microprocessors.
Software Package Renesas
RZ Multi-OS Package
A software package for developing multi-OS solutions, consisting of FSP as a software package for Cortex-M or R core MPUs, and OpenAMP as a standardized API for framework for interprocessor communication.
Software Package Renesas
RZ/V2L AI Software Development Kit
AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2L Evaluation Board Kit.
Software Package Renesas
RZ/V Verified Linux Package [5.10-CIP]
Linux packages for RZ/V2L, RZ/V2M, and RZ/V2MA MPUs. Functions of these products have been verified and regular maintenance is also provided.
Software Package Renesas
AI Navigator: IDE for AI Applications
The functions required for the development of embedded systems that use artificial intelligence (AI) have been integrated in AI Navigator, shortening the development periods.
Solution Toolkit Renesas
RZ Common System Release Package
A generic software package for providing consistent experience across select reference products featuring RZ SoCs to be used in PoCs and product development, thereby streamlining and focusing on end application development while reducing BSP efforts.
Software Package Renesas
12 items

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 2,529.28 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.06 MB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZV2L-EVK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
1 item

Related Boards & Kits

Boards & Kits

Other

AIC-R Camera Module

NEW
Provides a board‑level camera module with an integrated lens supporting Full HD resolution. Integrates a 1/2.92‑inch CMOS image sensor with a built‑in image signal processor, delivering high sensitivity, high image quality, low-power consumption, and HDR. Supports operation on the RZ/V2L evaluation kit to accelerate Vision AI application development. Is manufactured in Japan and supports stable long‑term supply from small volumes through mass production.
RZ/V2L

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Part NumberStatusStockBudgetary Price (USD)DescriptionRemarksSecurity
RTK9754L23S01000BEActiveIn Stock1u | $294RZ/V2L MPU Evaluation Board KitNone
RTK9754L27S01000BEActiveIn Stock1u | $294Renesas Evaluation Board Kit for RZ/V2L (Secure Type)Device: R9A07G054L27GBGSupported

News & Blog Posts

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/V2L SMARC Evaluation Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RZ/V2L SMARC Evaluation Kit Documentation