Overview

Description

Electric mobility solutions are a huge focus across multiple types of applications. E-bikes, e-scooters, forklifts, and hybrid electric vehicles are just a few of the applications that require a variety of solutions. In this winning combination solution, Renesas provides engineers with a design that can be configured to target specific attributes, such as low voltage and cost, functionality and efficiency, or high power and torque. This design provides the building blocks for a variety of motor solutions.

System Benefits:

  • Complete reference design that focuses on three types of solutions: low voltage and cost, functionality and efficiency, or high power and torque
  • Fits a variety of electric motor drive solutions and voltage ranges

Comparison

Applications

Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

48V Mobility Solution

A high-voltage powertrain system with modularly integrated wired/wireless charging, a battery management system and optional Bluetooth® wireless connectivity.