Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The Evaluation Board Kit for RZ/N2H is an evaluation and development kit for the RZ/N2H MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory and LPDDR4 memory, and you can evaluate various functions of RZ/N2H without an extension board.

In addition, by expanding the inverter board, it is also possible to realize multi-axis motor control.

Features

  • On-board RZ/N2H MPU 576-pin (R9A09G087M44GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory (QSPI flash, Octa flash, eMMC) and DDR are mounted, functions of target MPU can be fully evaluated
  • Micro SD card slot, SD card slot and PCIe connector
  • Generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • The pin header enables users to freely combine with the user's hardware system and evaluate RZ/N2H
  • Emulator circuit is mounted, can start program debugging by simply connecting USB cables: three USB cables are bundled for power supply (Type C, 15V), on-board emulator connection (Micro B) and terminal debugging (Mini B).
    • *Please prepare USB PD power supply (45W = 15V-3A or more) by yourself.
  • Renesas IDE e² studio and FSP for RZ/N2 are available

Products in the Design

9FGV0441
4-Output 1.8V PCIe Gen 1-4 Clock Generator with Zo = 100 Ohms
AT25SF128A
128Mbit, 2.7V Minimum SPI Serial Flash Memory with Dual I/O Support
HIP2101
100V/2A Peak High-Frequency Half Bridge Driver with TTL Logic Inputs
ISL3176E
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers
ISL6185XXC
Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C
ISL80020
Compact Synchronous Buck Converter
ISL80031A
3A Synchronous Buck Converter in 2x2 DFN Package
ISL8026
Compact Synchronous Buck Regulators
ISL85009
9A, 3.8V to 18V Input, Synchronous Buck Regulator
ISL85415
Wide VIN 500mA Synchronous Buck Regulator
R1EX24016ASAS0A
EEPROM
READ2304G
High-Drivability, High-Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤ ±6mV, SR = 8V/μs
RV1S9160A
High CMR, 15Mbps CMOS Output, Low Forward Current(IF) 3.3V/5V Operation, 5-PIN SOP Photocoupler

Sample & Buy

RTK9RZN2H0S00000BJ Evaluation Board

RTK9RZN2H0S00000BJ

Active
1u | $1,175.29Budgetary Price

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?