Skip to main content
Renesas Electronics Corporation
Order Now

Description

The Evaluation Board Kit for RZ/N2H is an evaluation and development kit for the RZ/N2H MPU. Since it has an on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This board includes rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory and LPDDR4 memory, and you can evaluate various functions of RZ/N2H without an extension board.

In addition, by expanding the inverter board, it is also possible to realize multi-axis motor control.

Features

  • On-board RZ/N2H MPU 576-pin (R9A09G087M44GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY, non-volatile memory (QSPI flash, Octa flash, eMMC) and DDR are mounted, functions of target MPU can be fully evaluated
  • Micro SD card slot, SD card slot and PCIe connector
  • Generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • The pin header enables users to freely combine with the user's hardware system and evaluate RZ/N2H
  • Emulator circuit is mounted, can start program debugging by simply connecting USB cables: three USB cables are bundled for power supply (Type C, 15V), on-board emulator connection (Micro B) and terminal debugging (Mini B).
    • *Please prepare USB PD power supply (45W = 15V-3A or more) by yourself.
  • Renesas IDE e² studio and FSP for RZ/N2 are available

Applications

Type Title Date
Quick Start Guide PDF 390 KB 日本語
Manual - Development Tools PDF 3.60 MB 日本語
The RZ/N2H Evaluation Board is a hardware evaluation board designed for Renesas' 64/32-bit Arm-based RZ/N2H MPU. It enables programming, debugging, and verification of various peripheral circuits, and implementing OctaFlash, QSPI, LPDDR4, and eMMC memory. Power can be supplied via USB Type-C, AC adapter, or a 24V terminal. The board offers a wide range of interfaces, including Ethernet, USB, CAN, RS485, SD card, Pmod, mikroBUS, and Grove.
PCB Design Files
Log in to Download ZIP 163.04 MB
This package includes Gerber data, circuit diagrams, BOM list, and other design information related to the RZ/N2H Evaluation Board Kit. These design resources can be used as a reference when the user designs the board.
Application Note PDF 835 KB 日本語
The SSI Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with Synchronized Serial Interface (SSI) specification (CDV75M-00001 by TR electronic). This application note includes the encoder driver functionn, the driver API functions and sample program description.
Release Note PDF 729 KB 日本語
The SSI Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis Synchronized Serial Interface (SSI) encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Tool News - Release PDF 317 KB 日本語
Due to the revision of RZ/T2H and RZ/N2H, Renesas will repair RZ/T2H Evaluation Board Kit and RZ/N2H Evaluation Board Kit free of charge.
Guide PDF 1009 KB 日本語
Systematically presents key design points for board design. This hardware design guide utilizes RZ/T2H and RZ/N2H, covering essential topics such as power supply, startup sequence, reset circuits, and connection methods for interfaces including Ethernet, USB, PCIe, LPDDR4, and eMMC/SD. It provides practical recommendations for reliable operation and noise immunity, emphasizing power separation, equal wiring lengths, and optimal placement of bypass capacitors.
Other PDF 263 KB 日本語
The RZ/N2H Easy Download Guide (EDG) is a structured collection of essential resources designed to support the development and evaluation of the RZ/N2H MPU. It provides organized access to key documents, instructional videos, and sample programs for each development phase, allowing users to efficiently obtain the information relevant to their specific needs.
Release Note PDF 234 KB
The Security Solution Package for RZ/T2H and RZ/N2H provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also notes evaluation board limitations and device compatibility.
Application Note PDF 8.02 MB 日本語
The OPC UA Server and PubSub Sample Software for the RZ/T and RZ/N Series provides a reference implementation of OPC UA Server and PubSub functionality running on a real-time OS. This application note describes how to set up, build, and run the sample software, including IDE configuration, supported evaluation board setup, and verification using OPC UA client tools such as UaExpert and PubSub utilities.
Release Note PDF 321 KB
The OPC UA Sample Program for the RZ/T and RZ/N Series has been verified with Renesas evaluation boards and RSK boards. It enables OPC UA communication with major development environments. This release note describes the package structure and features added in this version.
Application Note PDF 17.85 MB
Learn how to develop applications on the Renesas RZ MPU series using the Flexible Software Package (FSP). This application note covers FSP usage on Arm Cortex‑R52 and Arm Cortex‑A55 cores in RZ/T2 and RZ/N2 MPUs, outlining software architecture, development flow, and application implementation considerations.
Release Note PDF 942 KB 日本語
The Dual Encoder I/F Sample Program for the RZ/N2H Group has been verified with A-format Ver.2.0 encoder and EnDat 2.2 encoder simultaneously connection and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various system configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 1.85 MB 日本語
The Dual Encoder I/F Sample Program for the RZ/N2H Group acquires and displays each data from an encoder compliant with the A-format Version 2.0 (MAR-M50A by Nikon) and an encoder compliant with the EnDat 2.2 (EQN1035 by HEIDENHAIN) simultaneously connected. This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 620 KB 日本語
The ENCOUT Encoder I/F Sample Program for the RZ/N2H Group generates Phase A, Phase B, and Phase Z (index) output signals corresponding to the specified positional values by using the encoder divided-output (ENCOUT) module of the RZ/N2H. This application note includes the encoder driver function, the driver API functions, and sample program description.
Release Note PDF 909 KB 日本語
The ENCOUT Encoder I/F Sample Program for the RZ/N2H Group has been verified only one channel output via the RZ/N2H encoder frequency division output (ENCOUT) module and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various systems. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 1.26 MB 日本語
The EnDat Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the EnDat 2.2 specification (EQN1035 by HEIDENHAIN). This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 1.14 MB 日本語
The Hiperface DSL Safety Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data (including safety data) from an encoder compliant with the Hiperface DSL communications protocol (EFM35-2KF0A020A by SICK AG). This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 1.00 MB 日本語
The Hiperface DSL Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the Hiperface DSL communications protocol (EFM50-0KF0A023A by SICK AG). This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 453 KB
Introduces practical example projects for the RZN2H-EVK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZN2H-EVK kit.
Release Note PDF 944 KB 日本語
The EnDat Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis EnDat 2.2 encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Release Note PDF 930 KB 日本語
The Hiperface DSL Safety Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis Hiperface DSL Safety encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various system configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Release Note PDF 948 KB 日本語
The Hiperface DSL Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis Hiperface DSL encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 1.13 MB 日本語
The A-format Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the A-format Version 2.0 communication protocol (MAR-M50A by Nikon). This application note includes the encoder driver function, the driver API functions and sample program description.
Release Note PDF 944 KB 日本語
The A-format Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis A-format Ver.2.0 encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Release Note PDF 210 KB
The lwIP Protocol Stack Sample Program for the RZ/N2H Group has been verified with Renesas evaluation boards and supports dual-core configurations. It enables lightweight TCP/IP communication for embedded systems and is compatible with major development environments. This release note describes the package structure and supported tools.
Application Note PDF 4.72 MB
The EtherCAT CiA402 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the CiA402 drive profile using the adapted EtherCAT SubDevice Stack Code. This application note explains how to configure, build, and execute the sample program, including IDE project setup, hardware configuration, and TwinCAT-based evaluation of CiA402 functions such as state transitions, operation modes (CSP/CSV), and synchronization.
Application Note PDF 4.38 MB
The EtherCAT ETG5003 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the ETG.5003 Semiconductor Device Profile using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including toolchain configuration, hardware setup, and TwinCAT-based verification, with a focus on FoE-based firmware updates and ETG.5003 profile compliance.
Application Note PDF 3.82 MB
The EtherCAT EoE SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of Ethernet over EtherCAT (EoE) using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including IDE project configuration, hardware setup, and verification of EoE communication with TwinCAT, such as operation mode selection and TCP/IP echo communication.
Application Note PDF 5.56 MB
Explains how to set up, build, and run the EtherNet/IP™ OpENer sample program for the RZ/T and RZ/N series, and how to connect it to a CODESYS software PLC for demonstration. This document describes required software and hardware, board setup, project build/debug procedures for e² studio and IAR EWARM, and basic operation using Exclusive Owner and Input Only connections.
Application Note PDF 4.17 MB 日本語
The lwIP (lightweight IP) Protocol Stack Sample Software for the RZ/T2H and RZ/N2H Group provides a reference implementation of embedded TCP/IP communication using the lwIP stack. This application note outlines setup and execution procedures and introduces sample demonstrations such as an echo server, SNTP client, and iperf-based performance measurement.
Release Note PDF 320 KB
The EtherCAT Sample Program for the RZ/T and RZ/N Series has been verified with Renesas Evaluation boards and RSK boards. It enables EtherCAT communication with major development environments. This release note describes the package structure and supported tools.
Release Note PDF 210 KB
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series has been validated with Renesas evaluation boards and RSK boards. It provides a ready-to-use reference environment for EtherNet/IP communication based on the open-source OpENer stack. This release note describes the package structure and the supported devices and development tools.
Application Note PDF 2.15 MB
The Modbus RTU/ASCII Sample Program for the RZ/N2H Group provides a reference implementation of Modbus serial communication using an adapted Modbus protocol stack. This application note describes the procedures to set up, build, and run the sample program, including project configuration using e² studio and IAR Embedded Workbench, hardware setup for RS‑485 communication, and demonstration of Modbus RTU/ASCII client and server operation.
Application Note PDF 2.40 MB
The Modbus TCP Gateway Sample Program for the RZ/N2H Group provides a reference implementation of a Modbus TCP‑to‑serial gateway using an adapted Modbus protocol stack. This application note describes the procedures to set up, build, and run the sample program, including project configuration using e² studio and IAR Embedded Workbench, hardware setup for Ethernet and RS‑485 communication, and gateway operation between Modbus TCP and Modbus RTU/ASCII devices.
Application Note PDF 1.62 MB
The Modbus TCP Server Sample Program for the RZ/N2H Group provides a reference implementation of a Modbus TCP server using an adapted Modbus protocol stack. This application note describes the procedures to set up, build, and run the sample program, including project configuration using e² studio and IAR Embedded Workbench, hardware setup, and communication with a Modbus TCP client.
Release Note PDF 215 KB
The Modbus Sample Program for the RZ/N2H Group has been verified with Renesas evaluation boards and supports dual-core configurations. It enables Modbus communication with major development environments. This release note describes the package structure and supported tools.
Application Note PDF 1.08 MB 日本語
The FA-CODER Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from Tamagawa Seiki positional encoders (FA-CODER) TS5667N120 and TS5702N142. This application note includes the encoder driver function, the driver API functions, and sample program description.
Release Note PDF 1.93 MB 日本語
The FA-CODER Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis FA-CODER encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 2.11 MB 日本語
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Application Note PDF 1.25 MB 日本語
The BiSS-C Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the BiSS-C specification (AD36/1219AF.OCBEF by Hengstler and WDGF 58M by Wachendorff). This application note includes the encoder driver function, the driver API functions, and sample program description.
Release Note PDF 1.88 MB 日本語
The BiSS-C Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis BiSS-C encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Release Note PDF 248 KB
The RZ/N2H example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This is the release note for the example program running on the RZ/N2H.
Quick Start Guide PDF 14.98 MB
The Renesas Flexible Software Package (FSP) is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs. FSP provides hardware abstraction layer (HAL) drivers and board support packages (BSP), enabling efficient project creation, configuration, and debugging. The guide covers evaluation board setup, initial project validation with Blinky, multicore support, toolchain selection, and debugging steps.
Application Note PDF 804 KB
Mbed TLS is an open-source SSL/TLS library. For the RZ/T2 and RZ/N2 series, the sample package includes the full software Mbed TLS and Mbed TLS with accelerated cryptographic operations using RSIP, the security IP.
Application Note PDF 1.55 MB 日本語
The Device Setup Guide for Flash boot explains how to set up the device when booting a program from external flash and how to write JTAG Authentication ID or SCI/USB Boot Authentication ID to the OTP. Users can flexibly configure setups and authentication for various flash types and communication methods (SCI/USB). This enables developers to efficiently write programs and implement OTP settings tailored to their needs.
Application Note PDF 3.47 MB 日本語
The firmware update guide explains how to update user applications stored in external flash memory on evaluation boards via Ethernet. Using sample programs and Python tools, users generate update files on PC and transfer them to the board, enabling secure and efficient updates.
Application Note PDF 275 KB
FSP defines a compatibility notice as an issue that requires users to make manual changes to files or settings they did not modify in their project when migrating FSP versions. This document describes the compatibility for Flexible Software Package (FSP) major updates in relation to the addition of new features or removal of deprecated features.
Application Note PDF 265 KB
Tool News - Release PDF 351 KB 日本語
Other PDF 99 KB
51 items

Software & Tools

Software & Tools

Software title
Software type
Company
PALMiCE4
PALMiCE4 is a professional JTAG emulator designed for microprocessors (MPUs) and microcontrollers (MCUs) based on Arm® Cortex®‑A, Cortex‑R, and Cortex‑M cores. It supports Arm CoreSight™ and Serial Wire Debug (SWD) interfaces, enabling multi‑core debugging, on‑board flash programming, and debugging in Arm TrustZone® environments. Broad device support includes the RZ MPU and RA MCU families, providing efficient software development from MCUs to SoC and multi‑core MPU platforms.
Development Tool Computex Co., Ltd.
RZ Flexible Software Package (FSP)
The RZ FSP is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs using the Renesas RZ family of Arm microprocessors.
Software Package Renesas
RZ MPU Verified Linux Package [6.12-CIP]
Software package provides pre‑validated Linux-based software for RZ MPUs
Software Package Renesas
RZ Multi-OS Package
A software package for developing multi-OS solutions, consisting of FSP as a software package for Cortex-M or R core MPUs, and OpenAMP as a standardized API for framework for interprocessor communication.
Software Package Renesas
RZ/T2H and RZ/N2H Industrial Software Packages
Industrial Network, TSN, XDP, OpenPLC, and CODESYS packages for RZ/T2H and RZ/N2H MPUs
Software Package Renesas
TRACE32 Debug & Trace Software & Hardware for SoCs/MPUs/MCUs
Delivers advanced debug and trace capabilities for analyzing, optimizing, and certifying embedded systems across more than 2,000 Renesas SoCs, MPUs, and MCUs. The solution supports the full product lifecycle—from pre‑silicon, cloud‑based development through prototyping, validation, and in‑field analysis. It provides a comprehensive feature set with support for CI/CD workflows, software‑as‑a‑service and hardware‑as‑a‑service integration, high‑performance trace and analysis, and a scalable architecture that adapts to evolving development requirements.
Development Tool Lauterbach GmbH
6 items

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download EXE 1,545.65 MB
Application: Industrial
Software & Tools - Software
Log in to Download EXE 1,160.29 MB 日本語
Application: Industrial
Software & Tools - Software
[Software=RZ/N2L Flexible Software Package Setup|v1.30],[Toolchains=GNU ARM Embedded|v12.2.Rel1;IAR Embedded Workbench for ARM v9.32.2]
ZIP 46.26 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Software & Tools - Other ZIP 248 KB
Software & Tools - Other ZIP 3 KB
Software & Tools - Other ZIP 3.46 MB
6 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|13.3Rel.1;IAR Embedded Workbench for ARM|9.60.3]
Log in to Download ZIP 4.23 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The SSI Encoder I/F Sample Program for the RZ/N2H Group has been verified with a single-axis Synchronized Serial Interface (SSI) encoder and supports both CR52 (Cortex-R52) and CA55 (Cortex-A55) cores. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 120.23 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2H and RZ/N2H provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also notes evaluation board limitations and device compatibility.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 32.31 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The OPC UA sample program for the RZ/T and RZ/N Series enables testing of both OPC UA Server and PubSub functionalities. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 5.17 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Dual Encoder I/F Sample Program for the RZ/N2H Group acquires and displays each data from an encoder compliant with the A-format Version 2.0 (MAR-M50A by Nikon) and an encoder compliant with the EnDat 2.2 (EQN1035 by HEIDENHAIN) simultaneously connected. Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 3.07 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The ENCOUT Encoder I/F Sample Program for the RZ/N2H Group generates Phase A, Phase B, and Phase Z (index) output signals corresponding to the specified positional values by using the encoder divided-output (ENCOUT) module of the RZ/N2H. Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 4.11 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EnDat Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the EnDat 2.2 specification (EQN1035 by HEIDENHAIN). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 3.94 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Hiperface DSL Safety Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data (including safety data) from an encoder compliant with the Hiperface DSL communications protocol (EFM35-2KF0A020A by SICK AG). The sample program provides an example of acquiring safety data and does not include any diagnostic processing. Included in this package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 3.75 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Hiperface DSL Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the Hiperface DSL communications protocol (EFM50-0KF0A023A by SICK AG). Included in this package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
Log in to Download ZIP 10.86 MB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZN2H-EVK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 3.97 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The A-format Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the A-format Version 2.0 communication protocol (MAR-M50A by Nikon). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 9.76 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The lwIP Protocol Stack Sample Program for the RZ/N2H Group enables lightweight TCP/IP communication in embedded systems and supports dual-core configurations. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 42.66 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherCAT sample program for the RZ/T and RZ/N Series enables testing of the SubDevice function using EtherCAT stack code. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 14.20 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series enables evaluation of EtherNet/IP adapter communication using the OpENer stack ported to these devices. Designed for Renesas evaluation boards and RSK boards, the package includes source code projects for IAR Embedded Workbench for Arm (EWARM) and e² studio, along with a quick start guide and a release note.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain for Cortex-R|13.3.Rel1;Arm GNU Toolchain for Cortex-A|13.2.Rel1;IAR Embedded Workbench for Arm|9.60.3]
Log in to Download ZIP 9.61 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Modbus sample program for the RZ/N2H group enables testing of Modbus RTU/ASCII communication functions and Modbus TCP server functionality. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ/N2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 5.76 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The FA-CODER Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from Tamagawa Seiki positional encoders (FA-CODER) TS5667N120 and TS5702N142. Included in this package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|13.3Rel.1;IAR Embedded Workbench for ARM|9.60.3]
Log in to Download ZIP 4.64 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Sample Code
[Software=RZ/N2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 5.98 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The BiSS-C Encoder I/F Sample Program for the RZ/N2H Group acquires and displays data from an encoder compliant with the BiSS-C specification (AD36/1219AF.OCBEF by Hengstler and WDGF 58M by Wachendorff). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|13.3Rel.1;IAR Embedded Workbench for ARM|9.60.3]
Log in to Download ZIP 63.26 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The RZ/N2H example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This package includes source code for both IAR Embedded Workbench and e2 studio, as well as concise documentation explaining the operation of each module.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 42.73 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Mbed TLS is an open-source SSL/TLS library. For the RZ/T2 and RZ/N2 series, the sample package includes the full software Mbed TLS and Mbed TLS with accelerated cryptographic operations using RSIP, the security IP. The sample programs operate in combination with FreeRTOS+TCP and lwIP, and support major cipher suites for TLS 1.2.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 46.75 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Set up the device when booting a program from external flash and write JTAG Authentication ID or SCI/USB Boot Authentication ID to the OTP using this sample code. Users can flexibly configure setups and authentication for various flash types and communication methods (SCI/USB). This enables developers to efficiently write programs and implement OTP settings tailored to their needs.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 119.77 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Use sample programs and Python tools to generate update files on PC and transfer them to the board via Ethernet, enabling secure and efficient updates of user applications stored in external flash memory.
21 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK9RZN2H0S00000BJActiveIn Stock1u | $1175.29N/A