Skip to main content
Renesas Electronics Corporation

1600G Fixed Form Factor Switch

Overview

Description

Fixed form factor switches, commonly known as "pizza boxes" or "stackables," offer compelling advantages over traditional chassis-based models that have seen slower advancements. The stackable design presents cost-effective scalability, reducing acquisition, support, and power costs for a lower total ownership cost (TCO). This design prioritizes precision timing, integration, and flexibility to enable network and system developers to meet the demanding 112G PAM4 requirements exceeding 400GHz.

System Benefits​:

  • Highly integrated timing source eliminates the need for additional clock devices
  • Allows <100fs RMS outputs for support of 112Gbps SerDes interconnect clocks
  • Supports synchronized Ethernet (SyncE), JESD204B/C, and IEEE 1588 G.8262.1 and G.8262 telecom boundary clock requirements and G.8273.2 Class C/D time accuracy

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4CN341CN341CN341LDO 1LDOLDOLDO 2LDOLDOLDO 3LDOLDOASIC with 56G/112G PHYASIC with 56G/112G PHYASIC with 56G/112G PHYFPGAFPGAFPGALDO 4LDOLDOLDO 5LDOLDOLDO 6LDOLDOFemtoClock Low jitter clock generatorFemtoClock Low Jitter Clock GeneratorFemtoClock Low Jitter Clock GeneratorFanout BufferFanout BufferFanout Buffer56G/112G Switch Fabric ASIC56G/112G Switch Fabric ASIC56G/112G Switch Fabric ASICSheet.21Sheet.22Sheet.23Sheet.24Connector 1.155Sheet.26Sheet.27Sheet.28Connector 1.29Sheet.35Sheet.37Sheet.38Sheet.39Sheet.40Sheet.415V5V5V3.3V/650mAmax3.3V/650mAmax3.3V/650mAmax1.8V/700mAmax1.8V/700mAmax1.8V/700mAmax1.2V/295mAmax1.2V/295mAmax1.2V/295mAmax156.25MHz156.25MHz156.25MHz125MHz125MHz125MHzPTP 1HzPTP 1HzPTP 1Hz10MHz10MHz10MHzSheet.51Sheet.52Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Connector 1.593.3V/<750mA3.3V/<750mA3.3V/<750mASheet.611.8V/<500mA1.8V/<500mA1.8V/<500mASheet.63Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Connector 1.155.72Sheet.73Sheet.74Connector 1.155.751PPS PTP1PPS PTP1PPS PTPSyncE 25MHzSyncE 25MHzSyncE 25MHz SyncE 25MHzSyncE 25MHzSyncE 25MHz3.3V/<750mA.823.3V/<750mA3.3V/<750mA25MHz25MHz25MHz156.25MHz156.25MHz156.25MHz100MHz100MHz100MHzSheet.86Sheet.871.544/2.048MHz1.544/2.048MHz1.544/2.048MHzSheet.109Sheet.91Sheet.42Sheet.92GroundSheet.95Sheet.96Sheet.97Twinax High-Speed CableTwinax High-Speed CableTwinax High-Speed CableSystem SynchronizerSystem SynchronizerSystem SynchronizerSystem SynchronizerSheet.76Sheet.77Sheet.78Ultra-Low Phase NoiseUltra-Low Phase NoiseUltra-Low Phase NoiseDPLLDPLLDPLLDCODCODCODPLLnDPLLnDPLLnDCOnDCOnDCOn
Exiting Interactive Block Diagram

News & Blog Posts