The RA MCU ecosystem has over 50 partners today with more planned. Each partner’s building block solution carries the "RA Ready" badge and is designed to solve real-world customer problems. RA Ready solutions accelerate time to market by providing plug & play options that enable a variety of IoT capabilities like security, connectivity, artificial intelligence (AI), machine learning (ML) and human machine interface (HMI).

Security & Safety

Veridify Logo

 

Veridify Future-Proof Security

Veridify’s fast, small footprint, energy efficient security methods are ideal for protecting RA devices and the low resource IoT points they connect to.

Solution Brief

Veridify Logo

 

Veridify's DOME™

Veridify's DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low resource IoT edge devices.

Solution Brief

Cypherbridge Logo

 

Cypherbridge SDKPac

The Cypherbridge SDKPac includes SDKs and toolkits to fit a wide range of embedded applications and vertical markets.

Solution Brief

Cypherbridge Logo

 

Cypherbridge uLoadXL™

The Cypherbridge uLoadXL SDK is a secure boot and safe software update software lifecycle solution for Renesas RA.

Solution Brief

Hex-Five Logo

 

Hex Five MultiZone® Security

Description MultiZone® Security provides hardware-enforced, software-defined separation of multiple trusted execution environments.

Solution Brief

wolfSSL Logo

 

wolfSSL Embedded SSL/TLS Library

wolfSSL's products are designed to offer optimal embedded performance and rapid integration into the RA Family of MCUs.

Solution Brief

SmartAxiom Logo

 

SmartAxiom IoT Management Secured from Endpoint-to-Cloud with Blockchain Technology

SmartAxiom software manages and secures IoT devices through a patented, lite blockchain technology running among those devices at the edge of the Internet – enabling them to defend themselves.

Solution Brief

Secure Thingz Logo

 

Secure Thingz Security from Inception Suite

The Security from Inception Suite provides companies with a straightforward way of building the right level of security for their application needs throughout the development, manufacturing, and product management process.

Solution Brief

IAR Systems Logo

 

IAR Embedded Workbench

IAR Embedded Workbench is a complete development toolchain providing powerful code optimizations and comprehensive debugging features in an easy-to-use integrated development environment.

Solution Brief

EPS Global Logo

 

EPS Global Secure Provisioning

EPS Global is one of the world's largest Programming and Secure Provisioning Service providers, allowing customers to seamlessly access a global network of secure programming centers to service low volume prototype quantities through to high volume IC programming requirements.

Solution Brief

Connectivity & Cloud

RELOC Logo

 

RELOC Wi-Fi FSP Driver

The RELOC Wi-Fi FSP driver adds ATWINC15x0 Wi-Fi module support to simplify the development of wireless connected products.

Solution Brief

Silex Logo

 

SX-ULPGN Wi-Fi IoT Module

The SX-ULPGN is a cost-effective, ultra-low power Wi-Fi IoT module based on the QCA4010 radio from Qualcomm.

Solution Brief

arm Pelion Logo

 

Pelion™ Device and Connectivity Management Services

The Pelion IoT Platform is a flexible, secure, and efficient foundation for connectivity, device, and data management.

Solution Brief

Alibaba Cloud Logo     Alios Things Logo

 

Ali Cloud Solution for RA MCUs

The Renesas RA Ali Cloud Solution uses the RA6M3 microcontroller and connects via Wi-Fi to Ali Cloud Web Services.

Solution Brief

AltoBeam Logo

 

AltoBeam Hi-Speed Wi-Fi Cloud Connectivity Solution

AltoBeam is a Wi-Fi chip & module vendor. The Wi-Fi module features a highly integrated 802.11b/g/n WLAN SoC with SDIO interface (SDIO2.0 compliant) to enable easy cloud connectivity for IoT edge devices.

Solution Brief

Clarinox Logo

 

Clarinox BT/BLE/Wi-Fi Protocol Stacks

The Clarinox wireless protocol stacks, debugger and reference applications simplify the development of connected devices.

Solution Brief

Artificial Intelligence (AI)

Qeexo Logo

 

Qeexo AutoML for Embedded Devices

Qeexo AutoML is a fully-automated, end-to-end machine learning platform that builds lightweight machine learning solutions.

Solution Brief

Human Machine Interface (HMI)

Advanced Media, Inc. Logo     TMC Logo

 

Advanced Media & TMC Voice Recognition Solution

This solution features TMC beam forming and noise suppression technology and does not require an internet connection.

Solution Brief

Cyberon Logo

 

Cyberon CSpotter

The Cyberon CSpotter is a local voice trigger and command recognition solution that runs on Renesas RA MCUs.

Solution Brief

SEGGER Logo

 

SEGGER emWin Graphics Library

SEGGER’s ready to use emWin graphics library solution delivers a flexible, professional GUI platform for the Renesas RA MCU Family.

Solution Brief

DSP Concepts, Inc. Logo     Sensory Logo

 

DSP Concepts & Sensory High Performance Voice UI with Local ASR

The RA Ready Voice UI solution from Sensory and DSP Concepts delivers best-in-class machine listening in noisy environments with customizable wake words & command-sets.

Solution Brief

Qt Logo

 

Qt for MCUs

Qt for MCUs is a complete graphics framework and toolkit with everything you need to design, develop, and deploy GUIs on RA MCUs.

Solution Brief

TES Logo

 

TES GUILIANI – Graphical UI Solution

GUILIANI is a powerful, yet easy to use, modern, object-orientated and customizable software to create stylish Graphical User Interfaces (GUI) quickly.

Solution Brief

Pachira Logo

 

Pachira Voice Recognition Solution

Pachira Voice Recognition solution delivers an offline wake-up command trigger with fast response time and voice playback support.

Solution Brief

Toshiba Logo

 

TOSHIBA RECAIUS Speech Recognition

RECAIUS, speech recognition middleware voice trigger, is a software component which detects prespecified words and allows hands-free operation without using a switch to initiate listening.

Solution Brief

CapExt Logo

 

CapExt Simulation

CapExt is a software package for simulating capacitive touch that is accurate and easy to use.

Solution Brief

Sensing & Control

BFG Engineering Logo

 

BFG Motor Control

The BFG motor control reference design and software solution addresses a wide range of embedded motor driven applications.

Solution Brief

Application Specific/Emerging

GT&T Logo

 

GT&T Fleet Tracker Solution

The Renesas Fleet Tracker (FT) is a small and reliable GPS and Cat M1/NBIOT fleet tracking unit.

Solution Brief

arm Pelion Logo

 

Pelion™ Device and Connectivity Management Services

The Pelion IoT Platform is a flexible, secure, and efficient foundation for connectivity, device, and data management.

Solution Brief

CS-Lab Logo     MBS Logo

 

CS-Lab BACnet stack for RA MCUs

The CS-Lab BACnet stack for RA MCUs helps developers save time and effort in the implementation of BACnet-compatible applications.

Solution Brief

Tools & User Experience

CapExt Logo

 

CapExt Simulation

CapExt is a software package for simulating capacitive touch that is accurate and easy to use.

Solution Brief

IAR Systems Logo

 

IAR Embedded Workbench

IAR Embedded Workbench is a complete development toolchain providing powerful code optimizations and comprehensive debugging features in an easy-to-use integrated development environment.

Solution Brief

Percepio Tracealyzer Logo

 

Percepio Tracealyzer®

Tracealyzeris the premier solution for visual trace diagnostics for developers of RTOS- or Linux-based embedded software systems.

Solution Brief

Resources

Related Videos

2:15
Introducing Renesas' RA ready software and hardware building block solutions for the IoT.
1:19
The Cypherbridge uLoadXL secure boot and safe software update software solution is integrated with the RA FSP and the SDKPac toolkit for RA Family devices.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
6:29
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
3:15
The GT&T Fleet and Asset Tracker is a small and reliable GPS fleet tracker based on the Renesas RA6M3 processor family.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
3:15
Cyberon CSpotter is a local voice trigger & command recognition solution that uses low resources and provides high-accuracy performance on Renesas RA MCUs.
1:51
With the CapExt capacitive touch simulation tool, you can ensure optimal touch performance before the first prototype.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
15:47
Get an overview of Multizone and watch a live demo of it running three equally secure zones on the RA EK-RA6M3 development board.
See a demonstration of TES GUILIANI, a powerful Graphical UI solution available for Renesas RA MCUs.
6:48
Enable IP protection on a Renesas RA-based application using C-Trust.
2:15
Introducing Renesas' RA ready software and hardware building block solutions for the IoT.
1:19
The Cypherbridge uLoadXL secure boot and safe software update software solution is integrated with the RA FSP and the SDKPac toolkit for RA Family devices.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
6:29
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
3:15
The GT&T Fleet and Asset Tracker is a small and reliable GPS fleet tracker based on the Renesas RA6M3 processor family.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
3:15
Cyberon CSpotter is a local voice trigger & command recognition solution that uses low resources and provides high-accuracy performance on Renesas RA MCUs.
1:51
With the CapExt capacitive touch simulation tool, you can ensure optimal touch performance before the first prototype.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
15:47
Get an overview of Multizone and watch a live demo of it running three equally secure zones on the RA EK-RA6M3 development board.
See a demonstration of TES GUILIANI, a powerful Graphical UI solution available for Renesas RA MCUs.
6:48
Enable IP protection on a Renesas RA-based application using C-Trust.
2:15
Introducing Renesas' RA ready software and hardware building block solutions for the IoT.
1:19
The Cypherbridge uLoadXL secure boot and safe software update software solution is integrated with the RA FSP and the SDKPac toolkit for RA Family devices.
1:29
The Cypherbridge SDKPac secures IoT applications such as this light sensor using the Silex Wi-Fi Pmod to connect to the Microsoft Azure cloud on the RA6 evaluation kit.
6:29
The Veridify DOME™ solution delivers a flexible onboarding and ownership management blockchain platform for low-resource IoT edge devices like RA6 MCU series.
3:15
The GT&T Fleet and Asset Tracker is a small and reliable GPS fleet tracker based on the Renesas RA6M3 processor family.
1:49
The FSP software for the Renesas RA family includes SEGGER emWin, an embedded GUI solution for creating efficient and high-quality GUIs.
3:15
Cyberon CSpotter is a local voice trigger & command recognition solution that uses low resources and provides high-accuracy performance on Renesas RA MCUs.
1:51
With the CapExt capacitive touch simulation tool, you can ensure optimal touch performance before the first prototype.
2:02
Renesas provides a voice recognition solution with low clock and small memory size compared to conventional products, without the need for an internet connection.
15:47
Get an overview of Multizone and watch a live demo of it running three equally secure zones on the RA EK-RA6M3 development board.
See a demonstration of TES GUILIANI, a powerful Graphical UI solution available for Renesas RA MCUs.
6:48
Enable IP protection on a Renesas RA-based application using C-Trust.