Skip to main content

R-Car Automotive System-on-Chips (SoCs)

Designed for Intelligent and Automated Driving Vehicles

The R-Car platform addresses a wide range of automotive applications such as Automated Driving or ADAS, connected gateway, in-vehicle infotainment, cockpit, and dashboard. It is designed for the next generation of automotive computing for the age of autonomous vehicles. Cars have come to be called "drivable computers." Countless LAN-connected MCUs acquire data from actuators and sensors, and perform optimal processing to create earth-friendly cars. Automated driving, advanced navigation systems, and infotainment systems not only make driving more pleasant; they also provide safety with danger avoidance systems using video recognition based on cutting-edge embedded Artificial Intelligence technologies and support the ISO 26262 safety standard up to ASIL D.

The scalable R-Car hardware platform and flexible software platform cover the full product range, from the premium class to the entry-level. Plug-ins are available for multiple open-source software tools.

R-Car for Every Segment

R-Car Consortium

The R-Car Consortium brings together system integrators, middleware/application developers, and operating system and tools vendors who are developing solutions for the car information system (CIS) market.

R-Car Family Software & Tools

Renesas, along with our partners, offer a large variety of software and development tools to support the large-scale and complex software development needs demanded by the automotive market today.

Product Lineup

  
R-Car S4R-Car S4 enables the launching of Car Server/CoGW with high-performance, high-speed networking, high-security, and high-functional safety levels that are required as E/E architectures evolve into domains and zones.
R-Car H3
R-Car H3e
The R-Car H3e is an automotive SOC for high-end computing, able to process large volumes of information from vehicle sensors accurately in real-time. Its applications are broad, including for example in-vehicle infotainment systems or integrated cockpit.
A 2GHz version (H3e-2G) is also available, providing increased CPU power.
R-Car H3N
R-Car H3Ne
The R-Car H3Ne is a scaled-down version of H3e, with similar positioning. It has more narrow data throughput and some peripherals optimized out. Its applications are broad, including for example In-Vehicle Infotainment systems or integrated cockpit.
R-Car M3
R-Car M3e
The R-Car M3e can be used in a wide range of automotive applications requiring medium-class computing, including for example in-vehicle infotainment, low-end integrated cockpit, connected gateway, and central server.
A 2GHz version (M3e-2G) is also available, providing increased CPU power.
R-Car M3N
R-Car M3Ne
The R-Car M3Ne optimizes the functions and performance of the R-Car M3e. It can be used in a wide range of automotive applications requiring medium-class computing, including for example entry in-vehicle infotainment systems, digital clusters and connected gateway.
A 2GHz version (M3Ne-2G) is also available, providing increased CPU power.
For a more cost compact packaging and optimized peripherals but with the same performance, explore the R-Car M3Le.
R-Car E3
R-Car E3e
The R-Car E3e SOC is suitable for entry-level applications with powerful graphics and multimedia support. It can realize for example digital instrument clusters, display audio systems, driver monitoring systems, or LED matrix lighting.
R-Car D3
R-Car D3e
The R-Car D3e SOC has been developed for full graphics cluster systems. It performs high graphics rendering and realizes low-end system solutions.
R-Car V3MThe R-Car V3M is an SoC that is primarily aimed at front camera applications but also surround view systems or even lidars, and that enables NCAP (New Car Assessment Program) features. It offers a highly-efficient image recognition engine, supports functional safety, and a high level of integration for reduced cost.
R-Car V3HThe R-Car V3H delivers best-in-class TOPS/Watt for cutting-edge computer vision, supports the latest NCAP 2020 requirements, including driver monitoring systems, and provides a migration path toward NCAP 2025.
R-Car V4HR-Car V4H system-on-chip (SoC) for central processing in advanced driver-assistance (ADAS) and automated driving (AD) solutions. The R-Car V4H achieves deep learning performance of up to 34 TOPS (Tera Operations Per Second), enabling high-speed image recognition and processing of surrounding objects by automotive cameras, radar, and lidar. Download documents for R-Car V4H and our next cost-competitive product lineup (V4M) here.

Note: Many documents show R-Car Gen3; they equally apply to Gen3e. In case of difference, a description of the differences is available.

Product Selector: R-Car Automotive System-on-Chips (SoCs)

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Videos & Training

News & Blog Posts

Blog Post
Dec 18, 2025
Silicon to Software: RoX AI Studio Advances Software-Defined Vehicle Design
Blog Post
Dec 18, 2025
Accelerate Automotive AI Innovation with RoX AI Studio
News
Dec 16, 2025
Renesas Fast-Tracks SDV Innovation with R-Car Gen 5 SoC-Based End-to-End Multi-Domain Solution Platform
Blog Post
Apr 30, 2025
System-on-Chip Technology Shapes the Future of Global Automotive Electronics Design
Blog Post
Jan 10, 2025
Exploring the Entry Fusion Application Architecture and a Cost-Effective Solution Utilizing R-Car V4H
Blog Post
Nov 13, 2024
Advance the Development of Centralized Car Compute and SDV Architectures with R-Car Gen 5 SoC
News
Nov 13, 2024
Renesas Unveils Industry’s First Automotive Multi-Domain SoC Built with 3-nm Process Technology
Blog Post
Oct 4, 2024
Increasing Autonomy and Safety through AI
News
Sep 24, 2024
Renesas Leads ADAS Innovation with Power-Efficient 4th-Generation R-Car Automotive SoCs
Blog Post
Aug 14, 2024
Developing Software-Defined Vehicles with the R-CAR Open Access (RoX) Platform
News
Jun 20, 2024
Renesas’ R-Car Open Access Platform Accelerates Software-Defined Vehicle Development With Market-Ready Software
Blog Post
Dec 4, 2023
Executive Blog - R-Car Generation 5 Family Provides Automotive OEMs with a Scalable MCU/SoC Solution
News
Sep 11, 2023
Inventec and Renesas to Jointly Develop Proof-of-Concept for Automotive Gateways
News
Jul 11, 2023
Renesas Introduces R-Car S4 Starter Kit That Enables Rapid Software Development for Automotive Gateway Systems
News
Feb 22, 2023
Renesas Develops Technologies for Automotive Communication Gateway SoCs
Blog Post
Feb 1, 2023
Anyone Can Easily Start, Introducing Renesas' New Development Environment R-Car S4 Whitebox SDK
Blog Post
Jan 31, 2023
Renesas Strategy for Automotive Software
Blog Post
Dec 20, 2022
Introduction of R-Car DNN Simulator
News
Dec 15, 2022
Renesas and Fixstars to Jointly Develop Tools Suite that Optimizes AD and ADAS AI Software for R-Car SoCs
Blog Post
Dec 15, 2022
Enable Application Design without Considering Device Configuration with Distributed Processing Software for Multiple Devices
Blog Post
Oct 4, 2022
Approach to Remote Development Environment for Automotive Software
Blog Post
May 25, 2022
The Virtual Turnkey Platform that Accelerates E/E Architecture Development
Blog Post
May 24, 2022
Multi-Core Debug and Trace Tool for R-Car S4
Blog Post
Apr 14, 2022
Renesas Next Generation Automotive Vehicle Computer VC4 – A Winning Combo Solution with R-Car Ecosystem Partner Support
News
Apr 12, 2022
Renesas Launches Virtual Development Environment for Fast Automotive Application Software Development and Evaluation
News
Mar 8, 2022
Renesas Unveils R-Car V4H for Automated Driving Level 2+ / Level 3 to Support High-Volume Vehicle Production in 2024
News
Oct 26, 2021
Renesas’ Innovative Automotive Chips Drive Next-Generation Multimedia System for Toyota Lexus
News
Oct 6, 2021
Renesas Unveils Automotive Gateway Solution Based on New R-Car S4 SoCs and PMICs for Next-Generation Vehicle Computers
News
Sep 21, 2021
Renesas Accelerates Deep Learning Development for ADAS and Automated Driving Applications
News
Jul 20, 2021
Renesas Launches R-Car Gen3e With Up to 20 Percent Higher CPU Speed for Automotive Infotainment, Cockpit, and Digital Cluster Systems
Blog Post
Jul 20, 2021
Renesas’ New R-Car Gen3e Series Upgrades the Popular R-Car Gen3 for Automotive Infotainment, Cockpit and Digital Cluster
Blog Post
Jun 2, 2021
Accelerating NCAP 2025 Development for Smart Cameras with Open Platform Turnkey Solutions
Blog Post
Jun 1, 2021
Renesas Solutions for Driver & Occupant Monitoring System
Blog Post
Jun 1, 2021
The Trend of Deep Learning Architecture in Next Generation Autonomous Driving Cars
News
Mar 30, 2021
Renesas Introduces Complete Power and Functional Safety Solution for R-Car V3H ADAS Camera Systems
News
Feb 24, 2021
Renesas and LUPA Accelerate Automotive Smart Camera Development with Open Platform Turnkey Solutions
News
Feb 9, 2021
Renesas Updates Popular R-Car V3H with Improved Deep Learning Performance for Latest NCAP Requirements Including Driver and Occupant Monitoring Systems
News
Dec 17, 2020
Renesas Accelerates ADAS and Automated Driving Development with Best-in-Class R-Car V3U ASIL D System on Chip

Tools & Resources