Skip to main content
Renesas Electronics Corporation

Features

  • Capable of measuring one full resistive bridge sensor signals
  • Temperature measurement using external diode/PTC/TCR or internal (PTAT) sensor
  • Large sensor offset correction using analog offset compensation and digital zooming with up to 18-bit resolution
  • Higher digital resolution, fast OUR output update rate by ADC & sharp roll-off by digital LPF
  • Ability to cover large sensor span & high accuracy (0.35% - 1.0%) over the entire temp. range (-40°C to 150°C)
  • Qualified according to AEC-Q100 Grade 0
  • Optimized for harsh automotive environment
  • Over-voltage and reverse polarity protection ±40V, robust EMC performance, and multiple diagnostic features
  • Minimal EOL (end-of-line) production costs during mass production
  • QFN-24 as package option
  • Analog output

Description

The RAA2S4251B is a member of Renesas’ family of CMOS integrated circuits for highly accurate amplification and sensor-specific correction of differential bridge sensor signals. Featuring a maximum analog pre-amplification of 900 with analog sensor offset correction (XSOC), the RAA2S4251B is adjustable to nearly all resistive bridges.

Conditioning calculation is accomplished via a 16-bit RISC microcontroller. Calibration coefficients and configuration data are stored in the nonvolatile memory (NVM), which is reliable in automotive applications.

Measured values are provided via a ratio-metric analog output signal. End-of-line calibration is also supported through this output pin via a One-Wire Interface (OWI). Digital calibration helps keep assembly cost low as no trimming by external devices or lasers is needed. The RAA2S4251B is optimized for harsh automotive environments by over-voltage and reverse polarity protection circuitry, excellent electromagnetic compatibility, and multiple diagnostic features.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeSingle-bridge
InterfaceI2C, Ratiometric Analog Voltage, ZACwire™ (OWI)
Adj. Analog Gain3 - 912
Resolution (bits)18
Sample Rate Max (KHz)10
Temp. Range (°C)-40 to +150°C, -40 to 150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5
WAFER0.0 x 0.0 x 0.0——

Application Block Diagrams

High-performance dexterous hand block diagram realizes an architecture capable of 17 DOF and features integrated sensors and multiple motor control subsystems.
Dexterous Robotic Hand
Modular, high‑precision motor control architecture for scalable dexterous robotic hands.

Additional Applications

  • Pressure sensing in braking, transmission and HVAC applications
  • xEV
  • Plug-in hybrid electric vehicle (PHEV)
  • Battery electric vehicle (BEV)
  • Fuel-cell electric vehicle (FCEV)

Applied Filters: