Features
- IO-Link compliant transceiver
- One IO-Link channel with up to 250mA permanent driving current
- Configurable PNP-, NPN- and Push-Pull mode
- Configurable slew rate limitation
- Configurable current limit
- Automatic recovery function
- Wake-up detection
- 3 LDO options with up to 20mA
- 3.3V LDO output
- 5V LDO output
- External LDO
- Reverse-polarity protection
- Overcurrent detection
- Undervoltage detection
- Over-temperature detection
- Small DFN-10 3mm x 3mm package
Description
The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.
Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN or Push-Pull. Three LDO options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.
With the small 3mm x 3mm DFN10 package size, it is especially suitable for space-limited sensor and actuator applications.
The CCE4503 IO-Link Device Transceiver is suitable for IO-Link device applications and is compliant with the IO-Link interface and system specification Version 1.1.2 from July 2013, accessible via www.io-link.org.
For a complete end-to-end system solution, Renesas also provides the CCE4510 two-channel IO-Link Master Transceiver.
Benefits
- All IO-Link frame types supported
- Optimized feature set for best in market cost-efficiency
- Improved protection features
- Low power dissipation
- Minimal need for external circuitry
- Especially suitable for space-constricted applications
Parameters
Attributes | Value |
---|---|
Channels (#) | 1 |
Advanced Features | 3.3V and 5V LDO options, Embedded reverse polarity and overcurrent protection, Automatic recovery |
Supply Voltage (V) | 7 - 36 |
Temp. Range (°C) | -40 to +125°C |
Application Block Diagrams
|
IO-Link Sensors
This system enables smart sensor control via IO-Link communication.
|
Additional Applications
- IO-Link sensors
- IO-Link actuators
- High voltage level shifter
- Industrial automation
Applied Filters: