| CAD Model: | View CAD Model |
| Pkg. Type: | DFN10 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | MALAYSIA |
| Advanced Features | 3.3V and 5V LDO options, Embedded reverse polarity and overcurrent protection, Automatic recovery |
| Channels (#) | 1 |
| MOQ | 5000 |
| Master/Device | D |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.75 |
| Pkg. Type | DFN10 |
| Price (USD) | $1.6786 |
| Qty. per Reel (#) | 5000 |
| Supply Voltage (V) | 7 - 36 |
The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple.
Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN or Push-Pull. Three LDO options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.
With the small 3mm x 3mm DFN10 package size, it is especially suitable for space-limited sensor and actuator applications.
The CCE4503 IO-Link Device Transceiver is suitable for IO-Link device applications and is compliant with the IO-Link interface and system specification Version 1.1.2 from July 2013, accessible via www.io-link.org.
For a complete end-to-end system solution, Renesas also provides the CCE4510 two-channel IO-Link Master Transceiver.