Overview
The QCIOT-CCE4503POCZ IO-Link device transceiver board demonstrates the functionality and performance of the CCE4503. The CCE4503 is an easy-to-use device-side IO-Link compliant transceiver. It combines IO-Link compliant communication capability with advanced protection circuitry and additional features while keeping the application small and simple. Controlled by a UART interface (TXD, RXD, TXEN), the output drivers can be configured as PNP, NPN, or Push-pull. Three Low-Dropout Regulator (LDO) options and an automatic wake-up detection simplify the overall system requirements and reduce the need for additional external circuitry. The integrated protection features such as reverse-polarity protection, overcurrent protection, undervoltage detection, and thermal protection ensure robust functionality and communication.
The board provides a standard Pmod™ Type 3A (expanded UART) connection for the onboard device to plug into any required MCU evaluation kit with a matching connector.
Renesas e2 studio IDE tool support accelerates development, making the QCIOT-CCE4503POCZ board perfect for rapidly creating an IoT system using the Renesas QuickConnect tools.
Features
- IO-Link compliant transceiver
- One IO-Link channel with up to 250mA permanent driving current
- Configurable PNP, NPN, and Push-pull mode
- Configurable slew rate limitation
- Configurable current limit
- Automatic recovery function
- Wake-up detection
- Three LDO options with up to 20mA
- Reverse-polarity protection
- Overcurrent detection
- Undervoltage detection
- Over-temperature detection
- Small 3mm × 3mm DFN-10 package
Getting Started
Test this Board Remotely with Lab on the Cloud
Sample & Buy
QCIOT-CCE4503POCZ
ActiveAdd-on Hardware
Evaluation Kit for RA4M2 MCU Group
Interposer Board for Pmod™ Type 2A/3A to 6A (Renesas QuickConnect IoT)
Support
Support Communities
- QCIOT-CCE4503POCZ pins
.
Looking for a document with all the pin descriptions for the QCIOT-CCE4503POCZ What does each pin do?
Feb 22, 2026