Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current: 17 nA (TYP.)
  • Voltage Gain: 200000 (TYP.)
  • Pulse Response Time: 1.8 µs (TYP.)
  • Output Sink Current: 16 mA (TYP.)
  • A wired OR is possible as the output is an open collector.
  • Low Voltage Operation: V + - V - : +2 ~ +32 V
  • Small Package (The mounting area is reduced by 40% or 66% compared to conventional 8-pin plastic SOP, as shown in the table below)

Description

µPC277GR-9LG, µPC277MP-KAA, µPC393GR-9LG are dual comparators designed to operate under single power supply. Features include low-voltage operation, common-mode input voltage range from V− (GND) level, open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC277GR-9LG, µPC277MP-KAA are designed for extended temperature and suited for wide operating ambient temperature application, while µPC393GR-9LG are designed for general purposes application. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators, µPC177GR-9LG and µPC339GR-9LG with the same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)2
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)1
Input Offset Voltage Vio (Max) (mV (±))5
Output Current Io Sink (Typical) (mA)16
Response Time TPLH (Typical) (µs)1.8
ProcessBipolar
FunctionBipolar Voltage Comparator
Dual Supply Range (V)V+-16V(Max.)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP3 x 3 x 1.0380.65

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
9-axis industrial motor control block diagram features an MPU with dual Arm Cortex-R52 and quad Arm Cortex-A55 cores and supports major industrial Ethernet protocols.
6‑ and 9‑Axis Industrial Motor Control with Ethernet
High-precision and efficient 6- and 9-axis motor control designed for robotics and industrial applications.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC277MP-KAA-E1-AActiveAvailable2030 MarIn StockTSSOP1ku | $0.38Embossed Tape1JAPANJAPAN
UPC277MP-KAA-E2-AActiveN/A2030 MarIn StockTSSOP1ku | $0.38Embossed Tape1JAPANJAPAN
UPC277MP(20)-KAA-E1-AActiveN/A2030 MarOut of StockTSSOP1ku | $0.76Embossed Tape1JAPANJAPAN

Complete Your Design

Explore complementary products to elevate your design