Features
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.71V to 5V Supply
- RoHS-Compliant/Halogen-Free
- AEC-Q100 Grade 1
- Macrocells Overview
- 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC)
- ADC 3-bit Programmable Gain Amplifier (PGA)
- Two Digital-to-Analog Converters (DAC)
- Six Analog Comparators (ACMP)
- Two Voltage References (Vref)
- Twenty-Five Combinatorial Look Up Tables (LUTs)
- Eight 2-bit LUTs
- Sixteen 3-bit LUTs
- One 4-bit LUT
- One Combination Function Macrocells
- Pattern Generator or 4-bit LUT
- Three Digital Comparators/Pulse Width Modulators (DCMPs /PWMs) with Selectable Deadband
- Ten Counters/Delays (CNT/DLY)
- Two 14-bit Delay/Counter
- One 14-bit Delay/Counter (Wake-Sleep Control)
- One 14-bit Delay/Counter/Finite State Machine
- Five 8-bit Delay/Counter
- One 8-bit Delay/Counter/Finite State Machine
- Twelve D Flip-flops/Latches
- Two Pipe Delays - 16 Stage/2 Output
- Two Bandgaps
- Two Programmable Delays with Edge Detection
- Three Internal Oscillators
- Low-Frequency
- Ring
- RC 25kHz and 2MHz
- Power-On Reset (POR)
- Slave SPI
Description
The SLG46625-A provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46625-A. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power AEC-Q100-qualified integrated circuit.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 18 |
| LUTs (Max) (#) | 26 |
| D Flip-flops (DFFs) (#) | 12 |
| DCMP/PWM | 3 |
| ACMP Channels (#) | 6 |
| CNT/DLY (Max) (#) | 10 |
| # of Programable Delays (#) | 2 |
| Pipe Delay | 2x 16-stage |
| Interface | SPI |
| Nominal VDD | 1.71 - 5 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC |
| Automotive Rating | AEC-Q100 (Grade 1) |
| Special Features | 2x DAC, 3x PWM, ADC (8-bit SAR) |
| Temp. Range (°C) | -40 to +125°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| TQFN | 3.5 x 3.5 | 20 |
Application Block Diagrams
| 3.3kW Integrated OBC and DC/DC Integrated 3.3kW OBC and HV-to-LV DC/DC platform with a shared transformer, enabling simultaneous charging of high-voltage and low-voltage batteries. | |
| 48V/3kW Motor Control for 2/3 Wheelers The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL B safety. |
Additional Applications
- In-Vehicle Navigation
- Infotainment
- Advanced Driver Assistance Systems (ADAS)
- Automotive Display Clusters
- Body Electronics
Applied Filters: