Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic and Mixed-Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • 1.8V (±5%) to 3.3V (±10%) Supply
  • RoHS-Compliant/Halogen-Free
  • AEC-Q100 Grade 2
  • Macrocells Overview
    • 8-bit Successive Approximation Register Analog-to-Digital Converter (SAR ADC)
    • ADC 3-bit Programmable Gain Amplifier (PGA)
    • Two Digital-to-Analog Converters (DAC)
    • Six Analog Comparators (ACMP)
    • Two Voltage References (Vref)
    • 25 Combinatorial Look Up Tables (LUTs)
      • Eight 2-bit LUTs
      • Sixteen 3-bit LUTs
      • One 4-bit LUT
    • One Combination Function Macrocells
      • Pattern Generator or 4-bit LUT
    • Three Digital Comparators/Pulse Width Modulators (DCMPs/PWMs) with Selectable Deadband
    • Ten Counters/Delays (CNT/DLY)
      • Two 14-bit Delay/Counter
      • One 14-bit Delay/Counter (Wake-Sleep Control)
      • One 14-bit Delay/Counter/Finite State Machine
      • Five 8-bit Delay/Counter
      • One 8-bit Delay/Counter/Finite State Machine
    • Twelve D Flip-flops/Latches
    • Two Pipe Delays - 16 Stage/2 Output
    • Two Bandgaps
    • Two Programmable Delays with Edge Detection
    • Three Internal Oscillators:
      • Low-Frequency
      • Ring
      • RC 25kHz and 2MHz
    • Power-On Reset (POR)
    • Slave SPI

Description

The SLG46620-A provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46620-A. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power AEC-Q100 qualified integrated circuit.

Parameters

AttributesValue
GPIOs (#)18
LUTs (Max) (#)26
D Flip-flops (DFFs) (#)12
DCMP/PWM3
ACMP Channels (#)6
CNT/DLY (Max) (#)10
# of Programable Delays (#)2
Pipe Delay2x 16-stage
InterfaceSPI
Nominal VDD1.71 - 3.6
Oscillator TypeRC OSC, LF OSC, Ring OSC
Automotive RatingAEC-Q100 (Grade 2)
Special Features2x DAC, 3x PWM, ADC (8-bit SAR)
Temp. Range (°C)-40 to +105°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 6.4200.65

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.

Additional Applications

  • In-Vehicle Navigation
  • Infotainment
  • Advanced Driver Assistance Systems (ADAS)
  • Automotive Display Clusters
  • Body Electronics

Applied Filters: