Overview
The SLG46620AG-SKT GreenPAK™ 65x64 socket adapter kit enables users to configure, program, and test the SLG46620-A automotive GreenPAK programmable mixed-signal matrix using the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46620AG-SKT kit includes the SLG4SA20-65x64 socket adapter and 50 SLG46620-AG samples.
The SLG46620-A IC is installed into the TSSOP-20 socket on the socket adapter, which then connects to the socket connector on the Advanced Development Board. The Advanced Development Board can then be connected to a PC running the GreenPAK Designer software.
Features
- TSSOP-20 socket for SLG46620-A Automotive GreenPAK Mixed-Signal Matrix
- SLG4SA20-65x64 socket adapter
- 50 SLG46620-AG IC samples
Products in the Design
Automotive GreenPAK: AEC Q100 Qualified Programmable Mixed-Signal ICs
SLG46620-A Active
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 1.71-3.6V, 18 GPIOs, 6 ACMPs, ADC (8-Bit, SAR), SPI
Sample & Buy
SLG46620AG-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $60.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
GreenPAK Advanced Development Board
SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.
Recommended Documents:
GreenPAK Lite Development Board
SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.
Recommended Documents:
Go Configure Development Board
SLG4DVKGOCONF Active
Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
Recommended Documents:
Extension Board
GreenPAK Extension Card for the Go Configure Development Board
SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.