Skip to main content
Renesas Electronics Corporation

Overview

Description

This is a MATLAB®/Simulink® model of the peripheral functions installed on the actual device. It provides simulation blocks that reproduce hardware for motor/inverter control with high accuracy. By combining this blockset and user model, it is possible to examine and check the operation of an actual system on the model.

MATLAB®, Simulink® are trademarks or registered trademarks of The MathWorks, Inc.

Features

  • Provides Simulink models of the peripheral functions installed on the actual device.
    • Timer RDe (TRD)
    • 12-bit A/D Converter (AD)
    • Application Accelerator Unit (AAU)

Target Devices

Documentation

Support

For inquiries about this item, please contact the distributors or dealers.

Contact by email: [email protected]

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?