Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32-bit single-chip microcontroller with one G3KH CPU core
  • High computational processing power
  • 240MHz operating frequency
  • 2MB internal flash memory
  • Wide variety of internal peripheral functions
  • CAN FD interface
  • Low power consumption
    • Low Power Sampler (LPS) polls signal inputs without CPU core interaction
    • DeepSTOP mode disables power to select circuits within the chip
  • Package options from 100 to 176 pins

These documents require NDA:

Description

The RH850/F1KM-S2 is one group of single-chip microcontrollers in the RH850/F1x series which is designed for automotive electrical body applications.

While it achieves low power consumption, the internal flash memory is 2MB and the package covers from 100 to 176 pins. Also, a CAN FD interface has been added and the CPU operating frequency operates up to 240MHz.

Parameters

AttributesValue
Main CPUG3KH
Program Memory (KB)2048
RAM (KB)256
Carrier TypeFull Carton (Tray), Tray
Supply Voltage (V)3 - 5.5
I/O Ports75, 114, 144
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +105, -40 to +125
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)1, 2
SPI (ch)5, 6
I2C (#)2
CAN (ch)8
CAN-FD (ch)0
WirelessNo
PWM Output (pin#)0
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)32, 48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)32, 34
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP10014 x 14 x 1.71000.5
QFP14420 x 20 x 1.71440.5
QFP17624 x 24 x 1.71760.5

Application Block Diagrams

DC Fast Charging Station for Electric Vehicles Block Diagram
DC Fast Charging Station for Electric Vehicles
DC fast charging station design with high‑efficiency IGBTs, gate drivers, an MCU, and PMIC.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Family NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)PWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (CSI) (ch)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R7F7017603AFP-C#AA1ActiveAvailableOut of StockLFQFPRH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes100#0.5mm14 x 14 x 1.72#3 - 5.575Yes320Yes1NoNoNo1-40 to +10514#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No1502#080NoNo6#01632#0No0Yes0032000000000No0NoNoNo0Yes3
R7F7017603AFP-C#BA1ActiveAvailableIn StockLFQFP1ku | $8.99RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes100#0.5mm14 x 14 x 1.72#3 - 5.575Yes320Yes1NoNoNo720-40 to +10514#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No1502#080NoNo6#01632#0No0Yes0032000000000No0NoNoNo0Yes3CHINATAIWAN
R7F7017623AFP-C#AA1ActiveAvailableOut of StockLFQFPRH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes144#0.5mm20 x 20 x 1.72#3 - 5.5114Yes320Yes1NoNoNo1-40 to +10524#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No2602#080NoNo12#01648#0No0Yes0034000000000No0NoNoNo0Yes3
R7F7017623AFP-C#BA1ActiveAvailableIn StockLFQFP1ku | $9.44RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes144#0.5mm20 x 20 x 1.72#3 - 5.5114Yes320Yes1NoNoNo480-40 to +10524#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No2602#080NoNo12#01648#0No0Yes0034000000000No0NoNoNo0Yes3CHINATAIWAN
R7F7017643AFP-C#AA1ActiveN/AOut of StockLFQFPRH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes176#0.5mm24 x 24 x 1.72#3 - 5.5144Yes320Yes1NoNoNo1-40 to +10524#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No2602#080NoNo18#01648#0No0Yes0034000000000No0NoNoNo0Yes3
R7F701A614AFP-C#AA1ActiveN/AOut of StockQFP100RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes100#0.5mm14 x 14 x 1.72#3 - 5.575Yes320Yes1NoNoNo1-40 to +12514#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No1502#080NoNo6#01632#0No0Yes0032000000000No0NoNoNo0Yes3
R7F701A614AFP-C#BA1ActiveN/AOut of StockQFP100RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes100#0.5mm14 x 14 x 1.72#3 - 5.575Yes320Yes1NoNoNo720-40 to +12514#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No1502#080NoNo6#01632#0No0Yes0032000000000No0NoNoNo0Yes3
R7F701A624AFP-C#AA1ActiveN/AOut of StockQFP144RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes144#0.5mm20 x 20 x 1.72#3 - 5.5114Yes320Yes1NoNoNo1-40 to +12524#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No2602#080NoNo12#01648#0No0Yes0034000000000No0NoNoNo0Yes3
R7F701A624AFP-C#BA1ActiveN/AOut of StockQFP144RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes144#0.5mm20 x 20 x 1.72#3 - 5.5114Yes320Yes1NoNoNo480-40 to +12524#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No2602#080NoNo12#01648#0No0Yes0034000000000No0NoNoNo0Yes3
R7F701A634AFP-C#AA1ActiveN/AOut of StockQFP176RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes176#0.5mm24 x 24 x 1.72#3 - 5.5144Yes320Yes1NoNoNo1-40 to +12524#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No2602#080NoNo18#01648#0No0Yes0034000000000No0NoNoNo0Yes3
R7F701A634AFP-C#BA1ActiveN/AOut of StockQFP176RH850RH850/F1xF1KM-S2RH850G3KHNoYes322048KB128KB256KBYes176#0.5mm24 x 24 x 1.72#3 - 5.5144Yes320Yes1NoNoNo320-40 to +12524#Yes240MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No2602#080NoNo18#01648#0No0Yes0034000000000No0NoNoNo0Yes3

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Evaluation

RH850 Microcontroller Evaluation Board

This solution provides a general-purpose evaluation board featuring Renesas RH850 microcontrollers. It is available as a standalone evaluation board or with optional expansion boards, including BroadR-Reach network option boards, to support automotive and networking use cases.
HOKUTO DENSHI
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor

Support Communities

  1. RH850/ F1km-s2: ASIL-B or QM level qualified device

    Hello , Support Team ,  I would like to check whether RH850/ F1km-s2 is ASIL-B or QM level qualified device ? I checked the datasheet , but not found the answer. Thanks in advance for your support. Best,

    Apr 15, 2024
  2. CANFD Register Setting Usage — RH850/F1KM-S2

    In the sample project Y-ASK-RH850F1KM-S4-V3_sample_V1011.  if the register RCFDCnCFDTMSTSp for channel 3 uses p = 96, shouldn't the corresponding register for channel 4 use p = 128 instead?2. In the configuration table, the third column corresponds to the register RCFDCnCFDGAFLP0_j. According to the ...

    Jul 16, 2025
  3. CANFD Receive Message — RH850/F1KM-S2

    Hello—this function is taken from the Y-ASK-RH850F1KM-S4-V3_sample_V101 CAN-FD example. When calling it, is there a way to identify which CAN0 channel (0–7) the received data came from, and how can I retrieve the CAN ID? Also, regarding line 304: CRBRCFiBufIdx = BufIdx ...

    Jul 18, 2025
View All Results from Support Communities (12)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.

Partners

Tata Elxsi Ltd.

Tata Elxsi supports Renesas customers during their development by providing MCAL service and support, including:

  • Frozen Branch Service
  • AUTOSAR Validation Service
  • Compiler Re-validation Service