Skip to main content
Renesas Electronics Corporation

Overview

The RH850/F1KM-S4 Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas' 32-bit RH850/F1KM-S2 and RH850/F1KM-S4 microcontrollers.

Features

  • Connections for on-chip debugging and flash memory programming
  • Access to all microcontroller I/O pins
  • User interaction through potentiometer, rotary switch, buttons, and LEDs
  • Serial interface connections:
    • 1x RS232
    • 1x LIN
    • 2x CAN-FD
    • 1x FlexRay
    • 1x Ethernet 100Base-T
  • Power supply by Renesas E1 on-chip debugger or externally (12V DC input)

Products in the Design

Sample & Buy

Y-ASK-RH850F1KM-S4-V3

Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.
Parking assistance system with AHL camera block diagram features a 1.3MP sensor with ISP, AHL transmitter and receiver, MCU, SoC, PMICs, clock generator, display processor, LED backlight driver, surround-view display, and 12V battery power input.
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.

Videos & Training

Support

Support Communities

  1. Y-ASK-RH850F1KM-S4-V3 start kit classical CAN configuration.

    Hi team,          Currently i am working on the "Y-ASK-RH850F1KM-S4-V3" Starter Kit".i have sample code"Y-ASK-RH850F1KM-S4-V3_sample_V101" 1. Please let me know how to configure  classical CAN 2.0 on both Channels  CAN3 and CAN4. 2.if you have any other ...

    Mar 5, 2024
  2. UART inerface with Y-ASK-RH850F1KM-S4-V3 (Rh850 family)

    I am using the RH850 Y-ASK-RH850F1KM-S4-V3 evaluation board and working with the UART interface. While configuring the UART, only the RLIN30TX pin is configured and shows its function in the config_uart.c file. The function MD_STATUS R_Config_UART0_Send(uint8_t * const tx ...

    Feb 6, 2025
  3. Unable to select Y-ASK-RH850F1KH-D8-V3 as the target board in e2 studio

    I have purchased Y-ASK-RH850F1KH-D8-V3 board. When i try to create a new project in e2 studio, I don't get the option to select Y-ASK-RH850F1KH-D8-V3 as the target board.

    Sep 3, 2025
View All Results from Support Communities (20)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.