Skip to main content
Renesas Electronics Corporation

Features

  • Supply voltage range: 3V to 32V
  • Input offset voltage: ±1.2mV max.
  • Input offset voltage temperature drift: ±1µV/°C typ.
  • Gain-bandwidth product: 5MHz typ.
  • Slew rate: 8.5V/µs typ.
  • Stable with capacitive loads up to 1000pF
  • Built-in phase correction circuit
  • Built-in output short-circuit protection circuit
  • Operating ambient temperature range: -40°C to +125°C

Description

The REAC844Z is a dual bipolar operational amplifier that delivers a low input offset voltage (VIO ≤ ±1.2mV) over an ambient temperature range of -40°C to +125°C. It provides load capacitance stability and exhibits no crossover distortion. With its high slew rate, the REAC844Z supports high-speed signal amplification and is suitable for multi-channel sensor and motor control applications.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +125
Bandwidth (MHz)5
Gain Min25000
Offset Voltage (Max) (mV)1.2
IBIAS (nA)6
IOUT (A)0.02
CMRR (dB)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)3-32
Output Voltage Swing Range (V)VOL1+13.7(Min.)-13.7(Max), VOL2+13.5(Min.)-13.5(Max)
IS per Amp (mA)1.5
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)8.5
VS (Min) (V)3
VS (Max) (V)32
Dual Supply Range (V)V+-1.5(Min.), V+-16(Max.)
Input Offset Voltage Vio (Max) (mV (±))1.2
Supply Current Icc/Idd (Max) (mA)5.5
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.79141.27
TSSOP5 x 4.4 x 1.2140.65

Product Comparison

3D illustration featuring top and bottom views of SOP chip package with 14 lead count.
3D illustration featuring top and bottom views of SOP chip package with 14 lead count.
Image
3D illustration featuring top and bottom views of TSSOP IC chip package with 8 lead count.
REAC844ZUPC844REAC842GREAC842Z
Channels (#)4422
Single Supply Voltage Range3 - 323 - 323 - 323 - 32
Input Offset Voltage Vio (Max) (mV (±))1.2611.2
Slew Rate (V/µs)8.58.578.5
Bandwidth (MHz)53.545
Lead Count (#)141488
Pitch (mm)0.65, 1.270.650.65, 1.270.65
Pkg. TypeSOP, TSSOPSOP, TSSOPMSOP, SOPTSSOP

Application Block Diagrams

48V mobility platform block diagram features an MCU, SoC, battery front-end IC, op amps and MOSFETs delivering the essential building blocks for developing various motor solutions.
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
AC Drive & General Purpose Inverter System block diagram showing a GaN-based PFC front end, isolated power supplies, MCU control, and IGBT/IPM motor drive for efficient three-phase motor control.
AC Drive & General Purpose Inverter System
This system provides a basic configuration and essential components for AC drives and general purpose (GP) inverters.
1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
Industrial motor control system block diagram features an MPU and MCU for mutual monitoring, power supply ICs, and delta-sigma modulators.
Motor Control System with Industrial Network and Functional Safety
This motor control system integrates MPU and MCU for efficient industrial motor control and networking.
Block diagram of the smart BLDC ceiling fan features a high-performance motor control and PFC block powered by the MCU and Bluetooth LE connectivity.
Smart BLDC Ceiling Fan with PFC
Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation.
48V BLDC Motor Position Control Block Diagram
48V BLDC Motor Position Control
Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Assembly LocationWafer Fab Location
REAC844ZSM#GCAActiveAvailableOut of StockSOP1ku | $0.82Embossed Tape1THAILANDJAPAN
REAC844ZSP#GAAActiveAvailableOut of StockTSSOP1ku | $0.79Embossed Tape1TAIWANJAPAN

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?