Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
  • Super low on-state resistance: RDS(on) = 1.5mΩ max.
  • ID(DC) = 340A
  • Low input capacitance
  • Low thermal resistance
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE015N10R1SZPV n-channel power MOSFET features REXFET‑1 split‑gate technology and is available in a TOLG package. The TOLG package is footprint‑compatible with the TOLL package and uses gullwing leads to achieve superior thermal cycling capability.

Renesas’ REXFET‑1 split‑gate technology is well‑suited for applications requiring low RDS(on) and high switching performance, making it ideal for high‑power and high‑frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLG
Gate LevelStandard
VDSS (Max) (V)100
ID (A)340
RDS (ON) (Max) @10V (mohm)1.5
Pch (W)468
Ciss (Typical) (pF)13000
Qg typ (nC)170
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLG9.90 x 11.70 x 2.508

Application Block Diagrams

Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.
48V mobility platform block diagram features an MCU, SoC, battery front-end IC, op amps and MOSFETs delivering the essential building blocks for developing various motor solutions.
48V Mobility Platform
This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications.
48V BLDC Motor Position Control Block Diagram
48V BLDC Motor Position Control
Efficient BLDC motor system with precise control, rapid wake-up, and seamless component integration.

Additional Applications

  • Motor Control
  • DC/DC Power Conversion
  • Industrial Automation
  • Energy Infrastructure
  • Power Tools
  • Robotics

Applied Filters: