Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32MHz Arm Cortex-M23 core
  • Up to 64KB Flash and 16KB SRAM  
  • 1KB data flash memory (100,000 program / erase (P/E) cycles)
  • 20-pin to 48-pin package options
  • Wide operation temperature range from -40°C to 125°C
  • Wide voltage range of 1.6V to 5.5V
  • ±1% high-accuracy high-speed on-chip oscillator
  • Up to 24-channel capacitive touch
  • Controlled current drive port
  • TAU (16-bit general PWM timer)
  • TML32 (32-bit interval timers)
  • RTC
  • 12-bit A/D converter
  • Temperature sensor
  • SAU (UART, Simplified SPI, Simplified I2C)
  • UART
  • I2C bus
  • Random number generator
  • Safety functions
  • Flexible power architecture with fast wake-up
  • Best-in-class HAL driver code
  • Supports the Arm ecosystem and Renesas original development tools

Description

The RA0L1 group is the first product with capacitive touch functionality in the RA0 MCU series. This product implements an Arm® Cortex®-M23 core with low power and peripherals that are optimized for BOM cost reduction and simple design for the low-end MCU market. The RA0L1 group supports up to 64KB code flash, 16KB SRAM memory, a wide operating voltage range of 1.6V to 5.5V, and a wide operating temperature range of -40°C to 125°C. The RA0 series is ideal for cost-sensitive applications such as low power and lower cost for consumer electronics, system control for small appliances, industrial system control, and building automation.

Parameters

AttributesValue
Main CPUArm Cortex-M23
Program Memory (KB)32, 64
RAM (KB)16
Carrier TypeFull Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports17, 21, 29, 44
DRAM I/FNo
Temp. Range (°C)Ta=-40 to +105, Ta= -40 to +125
Operating Freq (Max) (MHz)32
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)4, 5
SPI (ch)3, 5
I2C (#)5, 6, 8
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)7
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)1
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)6, 8, 10, 13
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)9, 11, 14, 24
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN4 x 4 x 0.5240.5
HWQFN5 x 5 x 0.8320.5
HWQFN7 x 7 x 0.8480.5
LQFP7 x 7 x 1.7320.8
LQFP7 x 7 x 1.7480.5
LSSOP6.5 x 4.4 x 1.45200.65

Application Block Diagrams

Automatic pet door and tracking system block diagram featuring Wi-Fi and Bluetooth Low Energy connectivity, versatile HMI, mixed-signal ICs, and NFC.
Automatic Pet Door & Tracking System
Smart pet door with tag system for automatic entry and lost-pet tracking via proximity detection.
Interactive block diagram of the touch remote controller features capacitive touch MCU and Bluetooth for smart home control.
Capacitive Touch Remote Controller
Sleek, buttonless remote controller with touch gestures and Bluetooth for smart home control.
High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.

Additional Applications

  • Small appliance: kettle, oven, electric toothbrush, shaver, hair dryer
  • Industrial system: control panel, capacitive sensor
  • Consumer electronics: remote controller
  • Building automation: smart lock

Applied Filters: