Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32MHz Arm Cortex-M23 core
  • 16KB flash and 2KB SRAM
  • Wide voltage range of 1.6V to 5.5V
  • TAU (16-bit general PWM timer)
  • TML32 (32-bit interval timers)
  • 10-bit A/D converter
  • Temperature sensor
  • SAU (UART, Simple SPI, Simple I2C)
  • I2C bus
  • Safety functions
  • +-1% high-accuracy high-speed on-chip oscillator
  • Best-in-class HAL driver code
  • Supports Arm ecosystem and Renesas original development tools

Description

The RA0E3 is a cost‑effective, entry‑level general‑purpose microcontroller (MCU) designed for low‑pin‑count applications that demand simplicity, efficiency, and reliable performance. Built on the Arm® Cortex®‑M23 core, the RA0E3 delivers ultra‑low power consumption, streamlined peripherals, and an architecture optimized to reduce BOM cost and accelerate development for the low-end MCU market.

Offering 16KB of flash, 2KB SRAM, and a wide operating voltage range of 1.6V to 5.5V, the RA0E3 provides a flexible platform for compact, power‑conscious designs. Its robust ‑40°C to 125°C operating temperature range makes it ideal for consumer, industrial, and IoT environments that require dependable performance in challenging conditions.

Parameters

AttributesValue
Main CPUArm Cortex-M23
Program Memory (KB)16
RAM (KB)2
Carrier TypeMagazine, Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports17
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +125
Operating Freq (Max) (MHz)32
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)2
SPI (ch)2
I2C (#)3
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)7
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)8
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)1
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.2200.65

Application Block Diagrams

Interactive block diagram of the heatstroke prevention watch features and ultra-low power MCU, single-chip NFC charging, and low-energy flash memory.
Heatstroke Prevention Watch
A low-power wearable detects heatstroke risks and alerts users to take early action.
Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.

Additional Applications

  • Consumer electronics
  • System control for small appliances
  • Industrial system control
  • Building automation

Applied Filters: