Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The RA0E3 Fast Prototyping Board features the RA0E3 MCU and provides a streamlined evaluation board for evaluating and developing prototypes across a wide range of applications. It includes a built‑in SEGGER J-Link™ emulator, enabling easy programming and debugging without requiring additional hardware.

Designed for flexibility, the board offers standard Arduino Uno™ and Pmod™ interfaces, plus through‑hole access to all MCU pins for expanded connectivity.

Sample software is available to help you quickly evaluate RA0E3 MCU functionality and integrate the board with wireless modules, sensor add‑ons, and other peripherals.

Features

  • Equipped with an RA0E3 32-bit microcontroller (R7FA0E3034ZSD)
    • 32MHz, Arm® Cortex®-M23 Core
    • Flash: 16KB, RAM: 2KB
    • 20-pin TSSOP (6.5mm x 4.4mm x 1.2mm, 0.65mm pitch)
  • No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino Uno™ and Pmod™ interfaces
  • Small size board: 55.88mm x 85mm
  • Support for various RA0E3 software and tools

Products in the Design

Sample & Buy

Angled view of FPB-RA0E3 board.

RTK7FPA0E3S00001BJ

Active
SPQ:1
Pb (Lead) Free:No

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RA0E1 Fast Prototyping Board

FPB-RA0E1 Active
Prototype embedded designs quickly using an RA0E1‑based board with built‑in debugging and flexible expansion.

RA0E2 Fast Prototyping Board

FPB-RA0E2 Active
Prototype embedded applications quickly using an RA0E2‑based board with built‑in debugging and flexible expansion options.

Videos & Training